text.skipToContent text.skipToNavigation

45NUT016A0025

Funktion   'U' self lubricating guide
Name der Serie   45
Hub   25
Materialeigenschaften   Anodized aluminium body,  stainless steel AISI 420B columns
Bohrung   12,  13,  14,  15,  16
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Linearführungen Mod. 45NUT für Zylinder Serie 16, 24, 25

+ Hub



Ø TF TG TH TI TM TL TN UF1 UF G1 ØA C1 H W C L L1 L2 L3 L4 L5 L6 P P1 T ØEA ØEB EC ØFA ØFB FC SW1 SW2 SW3
12 57 32 26,5 47 16 40 23 70 65 29 10 60 4 5 10 102,5 10 26 13 30 30 6,5 M5 M5 8 5,5 9 5,7 5,5 9,5 5,7 21 13 6
16 57 32 26,5 47 16 40 23 70 65 29 10 60 4 5 10 102,5 10 26 13 30 30 6,5 M5 M5 8 5,5 9 5,7 5,5 9,5 5,7 21 13 6


Linearführungen Mod. 45NUT für Zylinder Serie 16, 24, 25

+ Hub



Ø TF TG TH TI TM TL TN UF1 UF G1 ØA C1 H W C L L1 L2 L3 L4 L5 L6 P P1 T ØEA ØEB EC ØFA ØFB FC SW1 SW2 SW3
12 57 32 26,5 47 16 40 23 70 65 29 10 60 4 5 10 102,5 10 26 13 30 30 6,5 M5 M5 8 5,5 9 5,7 5,5 9,5 5,7 21 13 6
16 57 32 26,5 47 16 40 23 70 65 29 10 60 4 5 10 102,5 10 26 13 30 30 6,5 M5 M5 8 5,5 9 5,7 5,5 9,5 5,7 21 13 6


We think you are in United States.
Update your location?