text.skipToContent text.skipToNavigation

45NUT020A0025

Funktion   'U' self lubricating guide
Name der Serie   45
Hub   25
Materialeigenschaften   Anodized aluminium body,  stainless steel AISI 420B columns
Bohrung   20
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Linearführungen Mod. 45NUT für Zylinder Serie 24, 25

+ Hub



Ø TF TG TH TI TL UFI UF G1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 L8 P P1 ØEA ØEB EC ØFA ØFB FC SW1 SW2
20 70 55 46,5 74 32 100 90 38 10 30 48 4 22 12 15 77 71 17 8 48+2 40 8,5 10 24 M6 M8 9 15 9 6,5 11 6,8 13 13
25 70 55 46,5 74 32 100 90 38 10 30 48 6 22 12 15 77 76 17 8 48+2 40 8,5 10 24 M6 M8 9 15 9 6,5 11 6,8 13 17


Linearführungen Mod. 45NUT für Zylinder Serie 24, 25

+ Hub



Ø TF TG TH TI TL UFI UF G1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 L8 P P1 ØEA ØEB EC ØFA ØFB FC SW1 SW2
20 70 55 46,5 74 32 100 90 38 10 30 48 4 22 12 15 77 71 17 8 48+2 40 8,5 10 24 M6 M8 9 15 9 6,5 11 6,8 13 13
25 70 55 46,5 74 32 100 90 38 10 30 48 6 22 12 15 77 76 17 8 48+2 40 8,5 10 24 M6 M8 9 15 9 6,5 11 6,8 13 17


We think you are in United States.
Update your location?