text.skipToContent text.skipToNavigation

45NHT020A0050

Funktion   'H' self lubricating guide
Name der Serie   45
Hub   50
Materialeigenschaften   Anodized aluminium body,  stainless steel AISI 420B columns
Bohrung   20
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Vollbid
Ihre Konfiguration

Linearführungen Mod. 45NHT für Zylinder Serie 24, 25

+ Hub



Ø TF TG TH TI TL TM TN UF G1 UF1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 P P1 T ØEA ØEB EC ØFA ØFB FC SW1 SW2 SW3
20 68 40 38 58 32,5 20 23 76 32 79 10 17 108 4 22 12 58 160 15 37 34 37 71 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 13 6
25 68 40 38 58 32,5 20 23 76 32 79 10 17 108 6 17 12 58 160 15 37 34 37 76 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 17 6


Linearführungen Mod. 45NHT für Zylinder Serie 24, 25

+ Hub



Ø TF TG TH TI TL TM TN UF G1 UF1 ØA WH C1 H W C K L L1 L2 L3 L4 L5 L6 L7 P P1 T ØEA ØEB EC ØFA ØFB FC SW1 SW2 SW3
20 68 40 38 58 32,5 20 23 76 32 79 10 17 108 4 22 12 58 160 15 37 34 37 71 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 13 6
25 68 40 38 58 32,5 20 23 76 32 79 10 17 108 6 17 12 58 160 15 37 34 37 76 65 8,5 M5 M6 14 6,5 11 6,8 5,5 10 5,7 13 17 6


We think you are in United States.
Update your location?