text.skipToContent text.skipToNavigation

61M2P032A0050N

Operation   Double-acting,  front and rear cushioned
Rod versions   Tandem
Name of Series   61
Stroke   50
Construction   Standard with rod nut
Materials   AL end-blocks and piston,rolled stainless steel AISI 420B rod,anodized AL profile tube,zinc-plated steel tie-rods and tie-rod
Version   Standard,  magnetic
Bore   32
Accessories
Full screen
Your configuration

Cylinders Series 61 - tandem version

+ = add the stroke once
++ = add the stroke twice
1 = Cylinder’s outlet
2 = Cylinder’s return



Ø EE L2 ++ L3 ++
32 G1/8 172,5 197,5
40 G1/4 191,5 221,5
50 G1/4 188 225
63 G3/8 204 241
80 G3/8 225,5 271,5
100 G1/2 231 282
125 G1/2 264 329


We think you are in United States.
Update your location?