text.skipToContent text.skipToNavigation

61M6C032A0100

Operation   Double-acting,  through-rod,  front and rear cushioned
Name of Series   61
Stroke   100
Construction   Standard with rod nut
Materials   Rolled stainless steel AISI 303 piston rod, stainless steel AISI 304 piston rod nut
Version   Standard,  magnetic
Bore   32
Accessories
Full screen
Your configuration

Cylinders Series 61 - through-rod

The single-acting cylinders sizes ZM and L2 are increased by 25 mm.

+ = add the stroke once
++ = add the stroke twice



Ø ØMM KK ØB PL L1 AM EE WH L2 + L3 ZM ++ VD N R BG RT G TG E SW1 SW2 SW3 SW4 Cushioning stroke
32 12 M10x1.25 30 14 18 22 G1/8 26 94 5 146 5 26 13 16 M6 5 32.5 46 10 6 2 17 17
40 16 M12x1.25 35 15 21 24 G1/4 30 105 5 165 5 29 13.5 16 M6 5 38 55 13 6 2 19 20
50 20 M16x1.5 40 15 25 32 G1/4 37 106 5 180 6 29.5 16 16 M8 8 46.5 64.5 17 8 3 24 15
63 20 M16x1.5 45 21 26 32 G3/8 37 121 5 195 6 36.5 28 16 M8 8 56.5 75 17 8 3 24 17
80 25 M20x1.5 45 21 30 40 G3/8 46 128 0 220 7 36 30 19 M10 8 72 93 22 * 5 30 20
100 25 M20x1.5 55 23 35 40 G1/2 51 138 0 240 7 38.5 40 19.5 M10 8 89 110 22 * 5 30 21
125 32 M27x2 60 23.5 42 54 G1/2 65 160 6 290 8 43 50 23 M12 10.5 110 135 27 12 4 41 26
* = special key 80-62/8C (see accessories)

We think you are in United States.
Update your location?