61L2P032A0125L
Cylinders series 61l
Operation | Double-acting, front and rear cushioned |
Rod versions | Low friction version without rod seal (rear supply only) |
Name of Series | 61 |
Stroke | 125 |
Construction | Standard with rod nut |
Materials | AL end-blocks and piston,rolled stainless steel AISI 420B rod,anodized AL profile tube,zinc-plated steel tie-rods and tie-rod |
Version | Low friction, magnetic |
Bore | 32 |
Accessories
Piston rod socket joint - GY-50-63
Piston rod socket joint - GY-80-100
Rod end alignment coupler - GK-50-63
Rod end algnmnt cplr m20x1,5 - GK-80-100
Rear trunnion (ball joint) - R-41-100
Rear trunnion - R-41-125
Compensator joint m10x1,25 - GKF-25-32
Coupler m12x1,25 - GKF-40
Compensator joint m16x1,50 - GKF-50-63
Compensator joints m20x1,50 - GKF-80-100
Front/rear trunnion (female) - C-H-41-100
Front/rear trunnion (female) - C-H-41-125
Rear trunnion (female) - C-H-41-63
Front/rear trunnion (female) - C-H-41-80
Front/rear flange - D-E-41-100
Front/rear flange - D-E-41-125
Front/rear flange - D-E-41-32
Front/rear flange - D-E-41-40
Front/rear flange - D-E-41-50
Front/rear flange - D-E-41-63
Front/rear flange - D-E-41-80
Rod clevis - G-25-32
Rod clevis - G-40
Rod clevis - G-41-125
Rod clevis - G-50-63
Rod clevis - G-80-100
Center trunnion - F-61-100
Center trunnion - F-61-125
Center trunnion - F-61-32
Center trunnion - F-61-40
Center trunnion - F-61-50
Center trunnion - F-61-63
Center trunnion - F-61-80
Counter bracket for cntr trn - BF-100-125
Rear trunnion (male) - L-41-100
Rear trunnion (male) - L-41-125
Rear trunnion (male) - L-41-32
Rear trunnion (male) - L-41-40
Rear trunnion (male) - L-41-50
Rear trunnion (male) - L-41-63
Rear trunnion (male) - L-41-80
Clevis pin - S-50
Foot mount - B-41-100
Foot mount - B-41-125
Foot mount - B-41-32
Foot mount - B-41-40
Foot mount - B-41-50
Foot mount - B-41-63
Foot mount - B-41-80
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Ø | ØMM | KK | ØB | PL | L1 | AM | VA | EE | WH | L2 + | L3 | ZJ + | VD | N | R | BG | RT | G | TG | E | SW1 | SW2 | SW3 | SW4 | front/rear cushion stroke |
32 | 12 | M10x1,25 | 30 | 14 | 18 | 22 | 4 | G1/8 | 26 | 94 | 5 | 120 | 5 | 26 | 13 | 16 | M6 | 5 | 32,5 | 46 | 10 | 6 | 2 | 17 | 17 / 12 |
40 | 16 | M12x1,25 | 35 | 15 | 21 | 24 | 4 | G1/4 | 30 | 105 | 5 | 135 | 5 | 29 | 13,5 | 16 | M6 | 5 | 38 | 55 | 13 | 6 | 2 | 19 | 20 / 17 |
50 | 20 | M16x1,5 | 40 | 15 | 25 | 32 | 4 | G1/4 | 37 | 106 | 5 | 143 | 6 | 29,5 | 16 | 16 | M8 | 8 | 46,5 | 64,5 | 17 | 8 | 3 | 24 | 15 / 14 |
63 | 20 | M16x1,5 | 45 | 21 | 26 | 32 | 4 | G3/8 | 37 | 121 | 5 | 158 | 6 | 36,5 | 28 | 16 | M8 | 8 | 56,5 | 75 | 17 | 8 | 3 | 24 | 17 / 16 |
80 | 25 | M20x1,5 | 45 | 21 | 30 | 40 | 4 | G3/8 | 46 | 128 | 0 | 174 | 7 | 36 | 30 | 19 | M10 | 8 | 72 | 93 | 22 | * | 5 | 30 | 20 / 20 |
100 | 25 | M20x1,5 | 55 | 23 | 35 | 40 | 4 | G1/2 | 51 | 138 | 0 | 189 | 7 | 38,5 | 40 | 19,5 | M10 | 8 | 89 | 110 | 22 | * | 5 | 30 | 21 / 19 |
125 | 32 | M27x2 | 60 | 23,5 | 42 | 54 | 6 | G1/2 | 65 | 160 | 6 | 225 | 8 | 43 | 50 | 23 | M12 | 10,5 | 110 | 135 | 27 | 12 | 4 | 41 | 26 / 25 |
1-16/27 results