text.skipToContent text.skipToNavigation

XY-S80-S50

Full screen
Your configuration

Interface plate - slider on slider


 



Mod. Size A1 A2 D E S Weight [g]
XY-S80-S50 80 190 150 55 85 12 690


Interface plate - slider on slider


 



Mod. Size A1 A2 D E S Weight [g]
XY-S65-S50 65 150 150 55 70 12 515
XY-S80-S50 80 190 150 55 85 12 690
XY-S80-S65 80 190 150 70 85 12 720


Interface plate - slider on slider


 



Mod. Size A1 A2 D E S Weight [g]
XY-S65-S50 65 150 150 55 70 12 515
XY-S80-S50 80 190 150 55 85 12 690
XY-S80-S65 80 190 150 70 85 12 720


We think you are in United States.
Update your location?