electromechanical axis
Series 5ES...BS
Series 5ES...BS axes are mechanical linear actuators in which the rotary movement generated by a motor is converted into a linear movement by means of a recirculating ball screw.
Series 5E is designed with a special self-supporting square profile with a recirculating ball guide integrated within the actuator, providing exceptional stiffness and resistance to external loads.
A stainless steel plate protects against the ingress of contaminating agents from the surrounding environment, especially dust and dirt.
The axis is available in three sizes; 50, 65 and 80. They can be combined in different configurations to create multi-axis systems. Thanks to the wide range of accessories, assembly is simple and intuitive, reducing assembly and commissioning times considerably.
The axis equipped with recirculating ball screw is particularly suitable for applications requiring a high repeatability and a high load capacity.
A stainless steel plate protects against the ingress of contaminating agents from the surrounding environment, especially dust and dirt.
The axis is available in three sizes; 50, 65 and 80. They can be combined in different configurations to create multi-axis systems. Thanks to the wide range of accessories, assembly is simple and intuitive, reducing assembly and commissioning times considerably.
The axis equipped with recirculating ball screw is particularly suitable for applications requiring a high repeatability and a high load capacity.
Series
Accessories
Electrom. axis s. 5e - 5ES050BS05P0100AS1
Electrom. axis s. 5e - 5ES050BS05P0150AC1
Electrom. axis s. 5e - 5ES050BS05P0150AS1
Electrom. axis s. 5e - 5ES050BS05P0160AC1
Electrom. axis s. 5e - 5ES050BS05P0190AS1
Electrom. axis s. 5e - 5ES050BS05P0200AS1
Electrom. axis s. 5e - 5ES050BS05P0200DS1
Electr. axis s. 5e - 5ES050BS05P0250AS1
Electrom. axis s. 5e - 5ES050BS05P0300AS1
Electrom. axis s. 5e - 5ES050BS05P0500AS1
Electrom. axis s. 5e - 5ES050BS05P0540AC1
Electr. axis s. 5e - 5ES050BS05P0600AS1
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | electromechanical axis with recirculating ball screw |
Design | open profile with protection plate |
Sizes | 50, 65, 80 |
Strokes | 15 ÷ 1000 mm for size 50; 15 ÷ 1500 mm for size 65; 15 ÷ 2000 mm for size 80; |
Type of guide | internal, with recirculating ball screw (cage type) |
Fixing | by means of slots on the profile and special clamps |
Mounting motor | in line and parallel |
Operating temperature | -10°C ÷ +50°C |
Storage temperature | -20°C ÷ +80°C |
Protection class | IP 40 |
Lubrication | centralized lubrification by means of internal channels |
Repeatability | ± 0,02 mm |
Duty cycle | 100% |
Use with external sensors | Series CSH magnetic switches in special slots |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
5E | S | 050 | BS | 05P | 0200 | A | S | 1 |
5E | SERIES |
S |
PROFILE S = square section |
050 |
SIZE 050 = 50x50 mm 065 = 65x65 mm 080 = 80x80 mm |
BS |
TRANSMISSION BS = recirculating ball screw |
05P |
SCREW PITCH 00P = without spindle (only for D version) 05P = 5 mm 10P = 10 mm 16P = 16 mm (only for size 080) |
0200 |
TOTAL STROKE (TS) See table of mechanical characteristics |
A |
VERSIONS A = standard axis D = support axis (dummy) |
S |
TYPE OF SLIDER S = standard C = short |
1 |
NUMBER OF SLIDERS 1 = 1 slider |
1-16/18 results