text.skipToContent text.skipToNavigation

XY-S80-P65

Full screen
Your configuration

Interface plate - profile on slider



Mod. Size A1 A2 D E S Weight [g]
XY-S80-P65 80 190 185 100 85 12 1000


Interface plate - profile on slider



Mod. Size A1 A2 D E S Weight [g]
XY-S65-P50 65 150 162 85 70 12 730
XY-S80-P50 80 190 182 85 85 12 945
XY-S80-P65 80 190 185 100 85 12 1000


Interface plate - profile on slider



Mod. Size A1 A2 D E S Weight [g]
XY-S65-P50 65 150 162 85 70 12 730
XY-S80-P50 80 190 182 85 85 12 945
XY-S80-P65 80 190 185 100 85 12 1000


We think you are in United States.
Update your location?