text.skipToContent text.skipToNavigation

PCV-5E-CS-M3

Full screen
Your configuration

Slot nut for sensor



Mod. Size M N O S T
PCV-5E-CS-M3 50 - 65 - 80 M3 10,3 6,1 2,5 3,5


Slot nut for sensor



Mod. Size M N O S T
PCV-5E-CS-M3 50 - 65 - 80 M3 10,3 6,1 2,5 3,5
PCV-5E-CS-M4 50 - 65 - 80 M4 10,3 6,1 2,5 3,5


Slot nut for sensor



Mod. Size M N O S T
PCV-5E-CS-M3 50 - 65 - 80 M3 10,3 6,1 2,5 3,5
PCV-5E-CS-M4 50 - 65 - 80 M4 10,3 6,1 2,5 3,5


Slot nut for sensor



Mod. Size M N O S T
PCV-5E-CS-M3 50 - 65 - 80 M3 10,3 6,1 2,5 3,5
PCV-5E-CS-M4 50 - 65 - 80 M4 10,3 6,1 2,5 3,5


Slot nut for sensor



Mod. Size M N O S T
PCV-5E-CS-M3 50 - 65 - 80 M3 10,3 6,1 2,5 3,5
PCV-5E-CS-M4 50 - 65 - 80 M4 10,3 6,1 2,5 3,5


We think you are in United States.
Update your location?