Cylinders with short carriage (Mod. 52M8C)
Series 52
The cylinder has six supply ports (I) , three for one direction (x-h-w) , and the other three (y-z-k) for the opposite direction. With supporting feet (Mod. B-52 / BA-52), ports “h” and “z” have to be closed.
Series
Accessories
Cylinder ser. 52 - 52M8C25A0350
Cylinder ser. 52 - 52M8C25A0380
Cylinder series 52 - 52M8C25A0470
Cylinder series 52 - 52M8C25A0500
Cylinder series 52 - 52M8C25A0520
Cylinder series 52 - 52M8C25A0530
Cylinder series 52 - 52M8C25A0600
Cylinder series 52 - 52M8C25A0650
Cylinder series 52 - 52M8C25A0665
Cylinder series 52 - 52M8C25A0700
Cylinder series 52 - 52M8C25A0750
Cylinder - 52M8C25A0863
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
52 | M | 2 | P | 40 | A | 0500 |
52 | SERIES | |
M |
VERSION M = standard G = with slide bearing R = with roller bearing (only Ø 25 - 32 - 40) |
|
2 |
OPERATION 2 = double-acting, cushioned, with air supply from both sides 8 = double-acting, cushioned, with air supply from one side only |
PNEUMATIC SYMBOLS CDSS (see the following pages) CDSS (see the following pages) |
P |
MATERIALS P = anodized AL profile tube, NBR and PU seals, standard carriage C = anodized AL profile, NBR and PU seals, short carriage |
|
40 |
BORE 25 = 25 mm 32 = 32 mm 40 = 40 mm 50 = 50 mm 63 = 63 mm |
|
A |
TYPE OF MOUNTING A = standard |
|
0500 |
STROKE (see table) |
Mod. | Ø | T1 | T2 | T3 | T4 | L2 | L3 | I |
52M8C25A | 25 | 13,5 | 29,5 | 13,5 | 28,5 | 8 | 11 | G1/8 |
52M8C32A | 32 | 17,5 | 34,5 | 17,5 | 34,5 | 9,5 | 9,5 | G1/8 |
52M8C40A | 40 | 15,5 | 38 | 20,5 | 42,5 | 11,5 | 11,5 | G1/4 |
52M8C50A | 50 | 29,5 | 59 | 29 | 59 | 17 | 17 | G3/8 |
52M8C63A | 63 | 34 | 68,5 | 34 | 68,5 | 17 | 17 | G3/8 |
1-8/8 results