text.skipToContent text.skipToNavigation
Series VSCF

Series VSCF

Universal suction pads in NBR or Silicone.
Diameters from 1 to 100 mm with thread size M3, M5, G1/8, G1/4, both
male and female.
Series VSCF flat suction pads consist of a nipple and rubber part which are delivered assembled.
Both components can be ordered separately as spare parts.
From diameter 60 mm and up a mounting plate is vulcanised into the rubber part to which the nipple should be mounted.

These suction pads are generally used for handling objects with smooth or slightly curved surfaces such as sheet metals, extruded profiles, cardboard boxes, glass plates, plastic components, wood panels etc.

Applications:
- Handling of parts with flat or slightly curved surfaces like sheet metal for car body workshops, tubes, cardboard boxes, etc.
- Silicone version for the handling of parts at high temperatures
Series
  • 1
  • 2(current)
  • 3
82 Products found
  • 1
  • 2(current)
  • 3
Description Robust hard-wearing suction pads consisting of suction pad VSCF and connection nipple
Construction - nipples and suction pads are supplied not assembled
- diameters of 60 mm and more: nipple screwed into supporting plate vulcanised to the pad
Maintenance It is possible to replace the soft element
Working temperature NBR version: -30°C ÷ +120°C (for short time <30 sec.); -10°C ÷ +70°C (long-term)
SILICONE version: -50°C ÷ +220°C (for short time <30 sec.); -30°C ÷ +180°C (long-term)
Full screen
Your configuration
Coding example
VS C F - 0010 N - M3 M
VS SERIES
VS = suction pad
C SHAPE
C = round
F VERSION
F = flat
0010 DIAMETERS
0010 = 1,0 mm
0015 = 1,5 mm
0020 = 2,5 mm
0030 = 3,0 mm
0040 = 4,0 mm
0050 = 5,0 mm
0060 = 6,0 mm
0080 = 8,0 mm
0090 = 9,0 mm
0100 = 10,0 mm
0120 = 12,0 mm
0150 = 15,0 mm
0180 = 18,0 mm
0200 = 20,0 mm
0250 = 25,0 mm
0300 = 30,0 mm
0350 = 35,0 mm
0400 = 40,0 mm
0500 = 50,0 mm
0600 = 60,0 mm
0700 = 70,0 mm
0800 = 80,0 mm
0900 = 90,0 mm
1000 = 100,0 mm
N MATERIALS
N = NBR
S = silicone
M3 THREAD SIZE
M3 = M3
M5 = M5
1/8 = G1/8
1/4 = G1/4
M THREAD
M = male
F = female
We think you are in United States.
Update your location?