text.skipToContent text.skipToNavigation
Series KL

Series KL

2/2-way - Normally Closed (NC)
3/2-way - Normally Closed (NC) and Normally Open (NO)
3/2-way - Universal (UNI)
Series KL are miniaturised solenoid valves with a width of only 10 mm. The body is designed in such a way it can be mounted both on manifold and on subbase and the valve is available in 2-way normally closed and in 3-way normally closed, open and universal version. The use of a longer coil allowed to increase the pressure values the valves can withstand.
 
Series
Accessories
  • 2
  • 3(current)
  • 4
103 Products found
Solenoid valves - KL040-B33A0-18M
Series KL solenoid valve - 3/2-way - 90° connector
Solenoid valves - KL040-B33A0-18M-OX1
Series KL solenoid valve - 3/2-way - 90° connector
Solenoid valves - KL040-B33A0-B7M-OX1
Series KL solenoid valve - 3/2-way - M8 connector
Solenoid valves - KL040-B33AB-B8M
Series KL solenoid valve - 3/2-way - M8 connector
Solenoid valves - KL040-B33AY-17M
Series KL solenoid valve - 3/2-way - 90° connector
Solenoid valves - KL040-B33AY-17M-OX1
Series KL solenoid valve - 3/2-way - 90° connector
Solenoid valves - KL040-B33AY-18P
Series KL solenoid valve - 3/2-way - 90° connector
Solenoid valves - KL040-B33AY-B8M
Series KL solenoid valve - 3/2-way - M8 connector
Solenoid valve - KL050-A63A0-1CM
Series KL solenoid valve - 3/2-way - 90° connector
Solenoid valves - KL050-A63A0-1CM-OX1
Series KL solenoid valve - 3/2-way - 90° connector
Solenoid valve - KL050-A63AB-1AP
Series KL solenoid valve - 3/2-way - 90° connector
Solenoid valves - KL050-A63AY-1CM
Series KL solenoid valve - 3/2-way - 90° connector
  • 2
  • 3(current)
  • 4
TECHNICAL FEATURES
Function 2/2 NC - 3/2 NC - 3/2 NO - 3/2 UNI
Operation direct acting poppet type
Pneumatic connections on subbase
Orifice diameter 0.6 ... 1.6 mm
Flow coefficient kv (l/min) 0.12 ... 0.50
Operating pressure 0 ÷ 2 ... 7 bar
Operating temperature 0 ÷ 50 °C
Fluid filtered compressed air, unlubricated, according to ISO 8573-1:2010 class [3:4:3], inert gas
Response time ON <10 ms – OFF <10 ms
Manual override monostable or bistable - only for 3/2 versions
Installation in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body PBT
Seals FKM
Internal parts stailess steel - brass
ELECTRICAL FEATURES
Voltage 6 ... 24 V DC - other voltages on demand
Voltage tolerance ±10%
Power consumption 1 W - 1.3/0.3 W - 4/1 W
Duty cycle ED 100%
Electrical connection connector mod. 121-8... - M8 connector mod. CS... (the M8 connection of the valve accepts polarity reversal)
Protection class IP50 with connector 121-8... - IP65 with M8 connector
Full screen
Your configuration
CODING EXAMPLE
KL 0 4 0 A6 3 A Y 1 3 M
KL SERIES
0 BODY DESIGN
0 = 3/2 body - ISO 15218
A = 3/2 body - ISO 15218 - coil rotated by 180°
2 = 2/2 body
C = 2/2 body - coil rotated by 180°
4 NUMBER OF WAYS - FUNCTIONS
1 = 2/2-way NC
4 = 3/2-way NC
5 = 3/2-way NO
6 = 3/2-way UNI
0 PORTS
0 = on subbase or manifold
A6 ORIFICE DIAMETER
A6 = Ø 0.60 mm
A8 = Ø 0.80 mm
B1 = Ø 1.10 mm
B2 = Ø 1.20 mm
B3 = Ø 1.30 mm
B6 = Ø 1.60 mm
3 SEAL MATERIAL
3 = FKM
A BODY MATERIAL
A = PBT
Y MANUAL OVERRIDE
0 = not requested or not foreseen
Y = monostable
B = bistable
1 ELECTRICAL CONNECTION
1 = 90° connection with protection and led
B = in-line connection with protection and led
M = M8 - 3 pin connection
3 VOLTAGE - POWER CONSUMPTION
1 = 6 V DC - 1 W
2 = 12 V DC - 1 W
3 = 24 V DC - 1 W
A = 6 V DC - 1.3/0.3 W
B = 12 V DC - 1.3/0.3 W
C = 24 V DC - 1.3/0.3 W
5 = 5 V DC - 4/1 W
6 = 6 V DC - 4/1 W
7 = 12 V DC - 4/1 W
8 = 24 V DC - 4/1 W
M FIXING
M = fixing screws for metal
P = fixing screws for plastic
OPTIONS
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)
We think you are in United States.
Update your location?