text.skipToContent text.skipToNavigation
Series P

Series P

3/2-way - Normally Closed (NC) and Normally Open (NO)
Series P directly operated solenoid valves are available as 3/2-way, either NC or NO.
Both versions can be mounted on single sub-bases or manifolds and they are equipped with a monostable manual override.

Please note that all Series P solenoid valves are supplied with direct current (DC).
To operate in alternating current (AC), it is necessary to use the connector with bridge rectifier Mod. 125-900.
Series
Accessories
  • 2
  • 3(current)
  • 4
76 Products found
Sol.12/dc 1,1 2w nc - P000-305-E52-OX2
Series P
24/dc 1,1 2w nc 10 bar - P000-305-E53-OX1
Series P
12/dc 1,1 2w nc sol. - P000-305-F52-OX1
Series P
Series P
Series P
Series P
12/dc 1,1 2w nc sol. - P000-305-P52LT
Series P
Series P
24/dc 1,1 2w nc sol. - P000-305-P53LT
Series P
D.o.24/dc 1.1 2w nc 10bar - P000-305-P53P
Series P
48/dc 1,1 2w nc solenoid - P000-305-P54
Series P
Series P
  • 2
  • 3(current)
  • 4
TECHNICAL FEATURES
Function 3/2 NC - 3/2 NO
Operation direct acting poppet type
Pneumatic connections on subbase with ISO 15218 interface
Orifice diameter 0,8 … 1,5 mm
Flow coefficient kv (l/min) 0,21 … 0,54
Operating pressure 0 ÷ 3 … 10 bar
Operating temperature 0 ÷ 50 °C
Fluid filtered air class [5:4:4] according to ISO 8573-1:2010 (max oil viscosity 32 cSt), inert gas
Response time (ISO 12238) ON <10 ms - OFF <15 ms
Manual override monostable
Installation in any position
MATERIALS IN CONTACT WITH THE MEDIUM
Body PBT
Seals PU - NBR - FKM - EPDM
Internal parts stainless steel
ELECTRICAL FEATURES
Voltage 12 … 110 V DC - 24 … 110 V AC 50/60 Hz - other voltages on demand
Voltage tolerance ±10%
Power consumption 1 ... 2 W
Duty cycle ED 100%
Electrical connection industrial standard connector (9.4 mm)
Protection class IP65 with connector
Special versions available on demand
Full screen
Your configuration
CODING EXAMPLE
P 0 00 3 0 3 P 5 3
P SERIES
0 BODY DESIGN
0 = single sub-base (M5 only) or interface
1 = single manifold
2 = double sided manifold
00 NUMBER OF POSITIONS
00 = ISO 15218 interface
01 = single base (M5 only)
02 ÷ 99 = manifold number of positions
3 NUMBER OF WAYS - FUNCTIONS
0 = manifold or single base
3 = 3/2-way - NC
4 = 3/2-way - NO
5 = 3/2-way - NC electric part revolved by 180°
6 = 3/2-way - NO electric part revolved by 180°
0 VALVE PORTS
0 = ISO 15218 interface

MANIFOLD PORTS for P - PL - PN - W Series
2 = M5 thread - front outlets
3 = tube Ø 3 mm fittings - front outlets
4 = tube Ø 4 mm fittings - front outlets
6 = M5 thread - bottom outlets
7 = tube Ø 3 mm fittings - bottom outlets
8 = tube Ø 4 mm fittings - bottom outlets
3 ORIFICE DIAMETER
1 = Ø 0.8 mm
3 = Ø 1.5 mm
5 = Ø 1.1 mm - NC versions
6 = Ø 1.5 mm - NC versions with voltage tolerance -25% ÷ +10%
5 = Ø 0.9 mm - NO versions
P MATERIALS
E = PBT body - EPDM seals
F = PBT body - FKM seals
P = PBT body - NBR - FKM - PU seals
5 ELECTRICAL CONNECTION
5 = industrial standard (9.4 mm)
3 VOLTAGE - POWER CONSUMPTION
2 = 12 V DC - 2 W (1 W only for NC - Ø 0.8 mm version) B = 24 V 50/60 Hz - 2 W
3 = 24 V DC - 2 W (1 W only for NC - Ø 0.8 mm version) C = 48 V 50/60 Hz - 2 W
4 = 48 V DC - 2 W D = 110 V 50/60 Hz - 2 W
6 = 110 V DC - 2 W
FIXING
= fixing screws for metal
P = fixing screws for plastic
OPTIONS
= standard
OX1 = for use with oxygen (non volatile residual less than 550 mg/m²)
OX2 = for use with oxygen (non volatile residual less than 33 mg/m²)
We think you are in United States.
Update your location?