text.skipToContent text.skipToNavigation

Series X2000

BSPP and NPT Sleeve
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. X2543 Series X2000



Mod. d L SW
X2543 1/8 G1/8 17 14
X2543 1/4 G1/4 24 17
X2543 3/8 G3/8 25 22
X2543 1/2 G1/2 32 27
X2543 3/4 G3/4 35 32
X2543 1/8PT-1/8PT 1/8NPT 19 14
X2543 1/4PT-1/4PT 1/4NPT 28 17
X2543 3/8PT-3/8PT 3/8NPT 28 22
X2543 1/2PT-1/2PT 1/2NPT 35 27


We think you are in United States.
Update your location?