text.skipToContent text.skipToNavigation
Series X2000

Series X2000

Series X2000 adaptors in AISI 316L stainless steel are available in several configurations to meet the customers’ needs in terms of reliability and adaptability.
They can be used in pneumatic, oil-pressure (at low pressure) and hydropneumatic systems and can be employed in many sectors including the food, chemical and medical industries.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Threads GAS conical ISO7 (BSPT)
Gas cylindrical ISO 228 (BSPP)
NPT
Temperature 50°C ÷ +250°C
-15°C ÷ +180°C (X2612 - X2612 EH)
Medium all fluids compatible with the fitting component materials
Material 316L stainless steel
Operating pressure -0,9 / 120 bar

Adaptors

We think you are in United States.
Update your location?