text.skipToContent text.skipToNavigation

Series X2000

4 Ways Distribution Block with fixing holes
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Accessories Mod. X3033 Series X2000



Mod. d d1 C h L M SW
X3033 1/8 G1/8 M5x0,8 18 7,5 31 6,5 15
X3033 1/4 G1/4 M6x1 22 9 35 6,5 18
X3033 3/8 G3/8 M6x1 26 8 42 8 24
X3033 1/2 G1/2 M8x1,5 35 12 52 9,5 26


We think you are in United States.
Update your location?