text.skipToContent text.skipToNavigation
Series 1000

Series 1000

Single Banjo
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 1610



Mod. Tube C1 M O R V W SW1 Weight [g] assembled with Mod.
1610 5/3-M5 5/3 2 17 9 10.5 5.1 Ø 9 8 8 1631, 1635
1610 5/3-M6 5/3 2 17 9 10.5 5.1 Ø 9 8 7 SCU, SVU, SCO...
1610 5/3-1/8 5/3 2 22.5 14.5 16 9.8 Ø 14 8 13 1631, 1635, SCU, SVU, SCO...
1610 6/4-M5 6/4 3 18 9 10.5 5.1 Ø 9 9 8 1631, 1635
1610 6/4-M6 6/4 2 18 9 10.5 5.1 Ø 9 9 8 SCU, SVU, SCO...
1610 6/4-1/8 6/4 3 24 14.5 16.5 9.8 Ø 14 12 18 1631, 1635, SCU, SVU, SCO...
1610 6/4-1/4 6/4 3 26 14.5 18.5 13.2 Ø 18 12 21 1631, 1635, SCU, SVU, SCO...
1610 6/4-3/8 6/4 3 28 14.5 20.5 16.7 Ø 21 12 22 1631, 1635, SCU, SVU, SCO...
1610 8/6-1/8 8/6 5 24 14.5 16.5 9.8 Ø 14 14 19 1631, 1635, SCU, SVU, SCO...
1610 8/6-1/4 8/6 5 26 14.5 18.5 13.2 Ø 18 14 22 1631, 1635, SCU, SVU, SCO...
1610 8/6-3/8 8/6 5 28 14.5 20.5 16.7 Ø 21 14 25 1631, 1635, SCU, SVU, SCO...
1610 10/8-1/8 10/8 6.5 25 14.5 16.5 9.8 Ø 14 16 25 1635, SCU, SVU, SCO...
1610 10/8-1/4 10/8 6.5 27 14.5 18.5 13.2 Ø 18 16 24 1635, SCU, SVU, SCO...
1610 10/8-3/8 10/8 6.5 29.5 14.5 21 16.7 Ø 21 16 28 1635, SCU, SVU, SCO...
1610 10/8-1/2 10/8 6.5 32 14.5 23.5 21 Ø 26 16 35 1635
1610 12/10-3/8 12/10 8 31.5 14.5 21.5 16.7 Ø 21 19 36 1635, SCU, SVU, SCO...
1610 12/10-1/2 12/10 8.5 33.5 14.5 23.5 21 Ø 26 19 40 1635
1610 15/12,5-1/2 15/12,5 11 36.5 14.5 25 21 Ø 26 22 48 1635


We think you are in United States.
Update your location?