text.skipToContent text.skipToNavigation

1420 8/6-1/8

Full screen
Your configuration

Fittings Mod. 1420



Mod. Tube A C1 E H L M R SW SW1 Weight [g]
1420 8/6-1/8 8/6 R1/8 5 13 7,5 39 22,5 15 10 14 31


We think you are in United States.
Update your location?