text.skipToContent text.skipToNavigation

1463 6/4-1/4

Full screen
Your configuration

Fittings Mod. 1463



Mod. Tube B C1 I L R SW SW1 Weight [g]
1463 6/4-1/4 6/4 G1/4 3 15 26,5 19 17 12 21


We think you are in United States.
Update your location?