text.skipToContent text.skipToNavigation

1541 6/4-1/4

Full screen
Your configuration

Fittings Mod. 1541



Mod. Tube A C1 E H M R SW SW1 SW2 Weight [g]
1541 6/4-1/4 6/4 G1/4 3 15 7 22,5 15 12 10 14 27


We think you are in United States.
Update your location?