text.skipToContent text.skipToNavigation
Series ST

Series ST

Single and double-acting, magnetic, non-rotating
Sizes 20, 32, 40, 50 mm
The Series ST Stopper cylinders are pneumatic actuators with rod, complying with UNITOP and ISO 21287 standards, where rod and bushing have been specifically enlarged to ensure high resistance to radial loads and shocks. These cylinders are available in two versions, double-acting and single-acting, and with rear spring. The non-rotating rod version is also available.

The detection of the piston position is enabled by means of proximity switches (Mod. CST or CSH) which are mounted in slots along three sides of the cylinder profile. It is possible to cover the slots with a proper profile (Mod. S-CST-500). The high resistance to shocks and radial loads and the easy mounting makes Series ST particularly suitable for use in transport/conveyor lines where it is required to stop the transit of workpieces and workpiece-holder pallets.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction profile with self-tapping screws
Cylinder design compact based on UNITOP and ISO 21287 standards
Operation double-acting, single-acting rear spring, double-acting rear spring
Sizes 20, 32, 40 (Mod. ST32 only), 50 mm
Strokes min. max 5 ÷ 30 mm (see the table of standard strokes)
Rod versions without thread, with female thread, non-rotating, non-rotating with feemale thread, non-rotating with roller
Non-rotating function with technopolymer anti-friction ring
Fixing and mounting direct with holes on the end-caps, in any position
Type of cushioning mechanical end-stroke shock absorbers in rubber
Max frequency 5 Hz (Ø 20, 32, 40 mm) - 3 Hz (Ø 50 mm)
Working temperature 0°C ÷ 80°C (with dry air -20°C)
Storage temperature -20°C ÷ 100°C
Working pressure 1 ÷ 10 bar (double-acting) - 2 ÷ 10 bar (single-acting)
Max rotation play ± 4° (Ø 20, 32 e 40 mm) - ± 3° (Ø 50 mm)
Max torque (for non-rotating version) 1.5 Nm (Ø 20 mm) - 2.5 Nm (Ø 32 e 40 mm) - 3.5 Nm (Ø 50 mm)
Medium filtered air in class 7.8.4 according to ISO 8573-1 standard
Lubrification Not required. The cylinder is pre-lubricated. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Use with external sensors slots on the three sides for proximity switches Mod. CST and CSH
Full screen
Your configuration
CODING EXAMPLE
ST 31 2 A 050 A 030
ST SERIES
31 CONSTRUCTION STANDARD
31 = UNITOP
32 = ISO 21287
2 OPERATION
2 = double-acting
4 = single-acting, rear spring
9 = double-acting, rear spring
PNEUMATIC SYMBOLS
CD20 / CD08
CS15 / CS08
CS16 / CS17
A DESIGN
A = standard
R = non-rotating (for Mod. ST32 only)
050 BORE
020 = 20 mm
032 = 32 mm
040 = 40 mm (for Mod. ST32 only)
050 = 50 mm
A CONSTRUCTION
A = standard
R = with roller (for non-rotating version only)
F = with female thread (for Mod. ST32 only)
030 STROKE (see the table)
VERSION
= standard
( _ _ _ ) = extended piston rod _ _ _ mm
We think you are in United States.
Update your location?