text.skipToContent text.skipToNavigation
Mod. 1631 01

Mod. 1631 01

Assembled with adjustable fittings Mod. 6610
Series
Accessories
Full screen
Your configuration

Fittings Mod. 1631 01

* = zinc-plated steel



Mod. A H L S SW Weight [g]
1631 01-M5 M5 4 18 5,5 8 3 *
1631 01-1/8 G1/8 6 27 8,5 14 13
1631 01-1/4 G1/4 8 29,5 8,5 17 24
1631 01-3/8 G3/8 8 30 8,5 19 35
1631 01-1/2 G1/2 9 31 8,5 27 63


We think you are in United States.
Update your location?