text.skipToContent text.skipToNavigation
Mod. 1635 01

Mod. 1635 01

Assembled with adjustable fittings Mod. 6610
Full screen
Your configuration

Fittings Mod. 1635 01

* = models that can be assembled with 1/4 banjo fittings



Mod. A H L S SW Weight [g]
1635 01-1/8 G1/8 6 31 12,5 14 15
1635 01-1/4 G1/4 8 33,5 12,5 17 27
1635 01-3/8 G3/8 8 34 12,5 19 37
1635 01-1/2 G1/2 9 35 12,5 27 71
1635 01-M12x1,25 M12x1,25 8 33,5 12,5 17 27 *
1635 01-M12x1,5 M12x1,5 8 33,5 12,5 17 27 *


We think you are in United States.
Update your location?