text.skipToContent text.skipToNavigation

1431 6/4-1/8

Full screen
Your configuration

Fittings Mod. 1431



Mod. Tube A C1 E H M R SW SW1 SW2 Weight [g]
1431 6/4-1/8 6/4 G1/8 3 15 5,5 22,5 15 10 12 12 32


We think you are in United States.
Update your location?