text.skipToContent text.skipToNavigation

1540 8/6-6/4

Full screen
Your configuration

Fittings Mod. 1540



Mod. Tube C1 C2 M1 M2 R1 R2 SW SW1 SW2 Weight [g]
1540 8/6-6/4 8/6-6/4 5 3 22,5 22,5 15 15 10 14 12 38


We think you are in United States.
Update your location?