24N1A25A025
Minicylinder ser. 24
Operation | Single-acting, front spring, no cushion |
Name of Series | 24 |
Stroke | 25 |
Construction | Nose nut Mod. V + Piston rod lock nut Mod. U |
Materials | Rolled stainless steel AISI 303 rod, stainless steel AISI 304 tube, anodized AL end-blocks |
Version | Standard |
Bore | 25 |
Accessories
Swivel ball joint - GA-12-16
Swivel ball joint - GA-8-10
Compensator joint m10x1,25 - GKF-25-32
Rear trunnion bracket - I-12-16
Rear trunnion bracket - I-20-25
Position sensor _ - CSG-223-2-EX
Position sensor _ cpp - CSG-334-2-EX
Reed 2 wrs 30-110vdc;-230vac - CSH-221-2
Reed swi. 2 wrs 30-230v ac/dc - CSH-221-5
Reed swit. 2wrs 10-30v ac/dc - CSH-223-10
Reed swit. 2 wrs 10-30v ac/dc - CSH-223-2
Reed swit. 2 wrs 10-30v ac/dc - CSH-223-5
Reed swit. 3 wrs 10-30v ac/dc - CSH-233-2
Reed sw. 3 wires 10-30v ac/dc - CSH-233-5
Hall effect switch 2-mt cable - CSH-334-2
Electronic switch 5m. cable - CSH-334-5
Magn. prox. switch (5m cable) - CST-220-5
Magn. prox. switch atex - CST-220-5EX
Magnetic proximity swi. atex - CST-220EX
Proximity switch - CST-232
Magn. proximity switch (5 m) - CST-232-5
Magnetic proximity swi. atex - CST-232EX
Magnetores. proxim. sw. (5 m) - CST-332-5
Magn. proxim. sw. (hall) atex - CST-332EX
Hall effect proximity switch - CST-532-5
Mounting band - S-CST-02
Mounting band - S-CST-03
Mounting band - S-CST-04
Mounting bracket - S-CST-18
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Series | Ø | EW | KW | BE | KK | CD | ØD1 | EE | ØD2 | L1 + | XC+ | L2+ | AM | L3 | L4 | L5 | L | WF | L6 | L7 | KV | SW | D | D3 | front/rear cushion stroke |
16 | 8 | 8 | 7 | M12x1,25 | M4x0,7 | 4 | 9,3 | M5 | 4 | 86 | 64 | 46 | 12 | 10 | 4,5 | 12 | 6 | 16 | 9 | 28 | 19 | - | 15 | 15 | - |
16 | 10 | 8 | 7 | M12x1,25 | M4x0,7 | 4 | 11,3 | M5 | 4 | 86 | 64 | 46 | 12 | 10 | 4,5 | 12 | 6 | 16 | 9 | 28 | 19 | - | 15 | 15 | - |
16 | 12 | 12 | 8 | M16x1,5 | M6x1 | 6 | 13,3 | M5 | 6 | 105 | 75 | 50 | 16 | 15 | 4,5 | 17 | 9 | 22 | 9 | 38 | 24 | 5 | 20,5 | 20 | - |
23 | 16 | 12 | 8 | M16x1,5 | M6x1 | 6 | 17,3 | M5 | 6 | 111 | 82 | 56 | 16 | 15 | 5,5 | 17 | 9 | 22 | 12 | 38 | 24 | 5 | 20,5 | 20 | 10 |
24-25 | 16 | 12 | 8 | M16x1,5 | M6x1 | 6 | 17,3 | M5 | 6 | 111 | 82 | 56 | 16 | 15 | 5,5 | 17 | 9 | 22 | 10 | 38 | 24 | 5 | 20,5 | 20 | 10 |
23-24-25 | 20 | 16 | 10 | M22x1,5 | M8x1,25 | 8 | 21,3 | G1/8 | 8 | 132 | 95 | 68 | 20 | 18 | 8 | 20 | 12 | 24 | 16 | 44 | 32 | 7 | 27 | 27 | 15 |
23-24-25 | 25 | 16 | 10 | M22x1,5 | M10x1,25 | 8 | 26,5 | G1/8 | 10 | 141,5 | 104 | 69,5 | 22 | 20 | 8 | 22 | 12 | 28 | 16 | 50 | 32 | 9 | 27 | 27 | 16 |
24-25 | 32 | 26 | 8 | M30x1,5 | M10x1,25 | 12 | 33,6 | G1/8 | 12 | 139 | 105 | 69 | 20 | 19 | 7,5 | 22 | 13 | 28 | 15 | 48 | - | 10 | 36,5 | 35 | 18 |
1-16/21 results