text.skipToContent text.skipToNavigation

27M2A40A0050

Operation   Double-acting
Name of Series   27
Stroke   50
Materials   Rolled stainless steel rod - stainless steel tube
Version   Rear endblock with trunnion and upper round port for ø 20-25-32-40
Bore   40
Type of design   Standard
Accessories
Full screen
Your configuration

Cylinders (Ø 20, 25, 32, 40mm)

+ = add the stroke



Ø AM ØB BF BE CDH9 ØD EE EW G G1 KK L L6 ØMM(h9) L5 PL SW VD WF XC+ XC1+ XC2+ SW1
20 14 16 12 M16x1,5 6 21,5 G1\8 12 15,5 8 M8x1,25 7 - 8 13 9 7 3 17 77 62,5 70,8 19
25 16 18 12 M18x1,5 8 26,5 G1\8 14 15,5 8 M10x1,25 9 - 10 17 9 9 3 16,5 78,5 62 69,5 24
32 22 22 15 M22x1,5 8 33,5 G1\8 16 17,5 5,5 M10x1,25 7 20 12 15 9 10 3 23 93 74 86 30
40 23 30 15 M30x1,5 10 41,5 G1\8 20 18 5,5 M12x1,25 5 24 16 15 10 13 3 24 96 78,5 91 38


We think you are in United States.
Update your location?