Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Swivel ball joint - GA-12-16
Swivel ball joint - GA-8-10
Compensator joint m10x1,25 - GKF-25-32
Rear trunnion bracket - I-12-16
Rear trunnion bracket - I-20-25
Position sensor _ - CSG-223-2-EX
Position sensor _ cpp - CSG-334-2-EX
Reed 2 wrs 30-110vdc;-230vac - CSH-221-2
Reed swi. 2 wrs 30-230v ac/dc - CSH-221-5
Reed swit. 2wrs 10-30v ac/dc - CSH-223-10
Reed swit. 2 wrs 10-30v ac/dc - CSH-223-2
Reed swit. 2 wrs 10-30v ac/dc - CSH-223-5
Reed swit. 3 wrs 10-30v ac/dc - CSH-233-2
Reed sw. 3 wires 10-30v ac/dc - CSH-233-5
Hall effect switch 2-mt cable - CSH-334-2
Electronic switch 5m. cable - CSH-334-5
Magn. prox. switch (5m cable) - CST-220-5
Magn. prox. switch atex - CST-220-5EX
Magnetic proximity swi. atex - CST-220EX
Proximity switch - CST-232
Magn. proximity switch (5 m) - CST-232-5
Magnetic proximity swi. atex - CST-232EX
Magnetores. proxim. sw. (5 m) - CST-332-5
Magn. proxim. sw. (hall) atex - CST-332EX
Hall effect proximity switch - CST-532-5
Mounting band - S-CST-02
Mounting band - S-CST-03
Mounting band - S-CST-04
Mounting bracket - S-CST-18
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
24 | N | 2 | A | 16 | A | 100 |
24 |
SERIES 16 = non magnetic, with mechanical cushioning 23 = magnetic, auto-cushioning 24 = magnetic, with mechanical cushioning 25 = magnetic, adjustable cushioning |
|
N |
VERSION N = standard |
|
2 |
OPERATION 1 = single-acting, front spring, no cushion (only for series 16, 24) 2 = double-acting 3 = double-acting, through-rod 7 = single-acting, through-rod (only for series 16, 24) |
PNEUMATIC SYMBOLS CS02 (s. 16) - CS06 (s. 24) CD01 (s. 16) - CD08 (s. 24) - CD23 (s.23) - CD09 (s. 25) CD05 (s. 16) - CD12 (s. 24) - CD24 (s.23) - CD13 (s. 25) CS04 (s. 16) - CS10 (s. 24) |
A |
MATERIALS A = rolled stainless steel AISI 303 rod (Ø32 AISI 420B) - stainless steel AISI 304 tube - anodized AL end-blocks |
|
16 |
BORE 08 = 8 mm (only for series 16) 10 = 10 mm (only for series 16) 12 = 12 mm (only for series 16) 16 = 16 mm (only for series 23, 24 e 25) 20 = 20 mm (only for series 23, 24 e 25) 25 = 25 mm (only for series 23, 24 e 25) 32 = 32mm (only for series 24 e 25) |
|
A |
CONSTRUCTION A = Nose nut Mod. V + Piston rod lock nut Mod. U RL = cylinder with rod lock (only for Ø20 - Ø25) |
|
100 |
STROKE (see graph) |
|
= standard V = rod seal in FKM W = all seals in FKM, +130°C (only for series 25: Ø16, 20, 25) (_ _ _) = extended rod _ _ _mm |
Series | Ø | KW | BE | KK | ØD1 | EE | ØD2 | L1++ | L2+ | AM | L3 | L4 | L5 | WF+ | L6 | L7+ | KV | SW | front/rear cushion stroke |
16 | 8 | 7 | M12x1,25 | M4x0,7 | 9,3 | M5 | 4 | 102 | 46 | 12 | 10 | 4,5 | 12 | 16 | 9 | 28 | 19 | - | - |
16 | 10 | 7 | M12x1,25 | M4x0,7 | 11,3 | M5 | 4 | 102 | 46 | 12 | 10 | 4,5 | 12 | 16 | 9 | 28 | 19 | - | - |
16 | 12 | 8 | M16x1,5 | M6x1 | 13,3 | M5 | 6 | 126 | 50 | 16 | 15 | 4,5 | 17 | 22 | 9 | 38 | 24 | 5 | - |
23 | 16 | 8 | M16x1,5 | M6x1 | 17,3 | M5 | 6 | 132 | 56 | 16 | 15 | 5,5 | 17 | 22 | 12 | 38 | 24 | 5 | 10 |
24-25 | 16 | 8 | M16x1,5 | M6x1 | 17,3 | M5 | 6 | 132 | 56 | 16 | 15 | 5,5 | 17 | 22 | 10 | 38 | 24 | 5 | 10 |
23-24-25 | 20 | 10 | M22x1,5 | M8x1,25 | 21,3 | G1\8 | 8 | 156 | 68 | 20 | 18 | 8 | 20 | 24 | 16 | 44 | 32 | 7 | 15 |
23-24-25 | 25 | 10 | M22x1,5 | M10x1,25 | 26,5 | G1\8 | 10 | 169,5 | 69,5 | 22 | 20 | 8 | 22 | 28 | 16 | 50 | 32 | 9 | 16 |
24-25 | 32 | 8 | M30x1,5 | M10x1,25 | 33,6 | G1\8 | 12 | 165 | 69 | 20 | 19 | 7,5 | 22 | 28 | 15 | 48 | - | 10 | 18 |
1-16/21 results