text.skipToContent text.skipToNavigation
DRVI 系列

DRVI 系列

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
全屏
您的配置
产品代号
DRVI - 23 ST 012 - 0 E - PN SF
DRVI 系列
23 电机法兰
23 = Nema 23
24 = Nema 24
ST 电机类型
ST = 步进电机
EC = 无刷直流电机
012 电机扭矩
012 = 1.2 Nm (Nema 23)
022 = 2.2 Nm (Nema 24)
125 = 125 W (仅限 EC 类型)
0 电机制动
0 = 无制动
E 电机反馈
E = 绝对值单圈编码器
PN 通讯协议
PN = Profinet
CO = CanOpen
EC = EtherCAT
EI = EtherNet/IP
SF 安全功能
= 标准
SF = 安全扭矩关闭

矢量驱动器 - Nema 23 步进电机

* brake version



型号 C1 C2 C3 C4 C5
Inputs/Outputs Power supply STO Fieldbus interface Fieldbus interface
DRVI-23ST012-...-PN M12 12P Female A-coded M12 5P Male A-coded - M12 4P Female D-coded M12 4P Female D-coded
DRVI-23ST012-...-CO M12 12P Female A-coded M12 5P Male A-coded - M12 5P Female A-coded M12 5P Male A-coded
DRVI-23ST012-...-EC M12 12P Female A-coded M12 5P Male A-coded - M12 4P Female D-coded M12 4P Female D-coded
DRVI-23ST012-...-EI M12 12P Female A-coded M12 5P Male A-coded - M12 4P Female D-coded M12 4P Female D-coded
DRVI-23ST012-...-PNSF M12 12P Female A-coded M12 5P Male A-coded M8 4P Female A-coded M12 4P Female D-coded M12 4P Female D-coded
DRVI-23ST012-...-COSF M12 12P Female A-coded M12 5P Male A-coded M8 4P Female A-coded M12 5P Female A-coded M12 5P Male A-coded
DRVI-23ST012-...-ECSF M12 12P Female A-coded M12 5P Male A-coded M8 4P Female A-coded M12 4P Female D-coded M12 4P Female D-coded
DRVI-23ST012-...-EISF M12 12P Female A-coded M12 5P Male A-coded M8 4P Female A-coded M12 4P Female D-coded M12 4P Female D-coded


We think you are in United States.
Update your location?