text.skipToContent text.skipToNavigation

QPR2A025A015

操作   Double-acting
系列名称   QPR
行程   15
材料   Rolled stainless steel rod - AL tube profile
规格   25
全屏
您的配置

QPR 系列短行程气缸

+ = 增加行程



公称直径 ø A B D E G + H1 H J K L L1 N + N1 + Q R SW V AA BB ØCC ØDD EE FF LL MM NN RR VV
12 23,8 15,5 25 25 29,6 12,3 7,8 3,5 5,8 3 - 32,9 37,9 M5 15,5 5 13,15 5 3,5 6,2 3,2 5,8 M3 15,5 25 24 15,5 12
16 29 20 29 29 32 10,9 8,7 3,5 5,8 3 - 36,4 41,4 M5 20 6 14,5 5 3,5 6,2 3,2 6,5 M3 20 28 28 20 -
20 37 25,5 39,25 39,25 31,2 9,8 9,8 5,5 9 6 - 36 46 M5 25,5 8 20,75 10 4,6 8 4,2 9 M4 25,5 38,5 36 25,5 18
25 40 28 40 40 32,1 8 6,9 5,5 10 5,5 - 37,5 47,5 M5 28 8 20 10 4,6 8 4,2 10 M4 27 40 40 28 -
32 45 33 55,5 47 39,5 9,5 9,5 M8 10,5 6 21 44 54 G1\8 35 10 32 10 6 9 5,5 9 M5 32 47 45 36 -
40 52 40 57 52 42,4 10,7 10,7 M8 9 6 21 47,9 57,9 G1\8 40 13 31 10 6 9 5,5 9 M5 40 52 50 40 -
50 64 50 72 64 42,2 11,2 11,2 M8 10,5 6 21 48,4 60,4 G1\4 50 13 40 12 6,8 10,5 6,5 10 M6 50 65 65 50 -
63 80 61 88 80 49,5 13 13 M12 15 8,5 31,5 54 66 G1\4 61 17 48 12 8,5 14 9 15 M6 62 80 80 62 -
80 98 77 104 98 57,5 16,2 16,2 M12 17 10,5 31,5 63,5 78,5 G3\8 77 22 55 15 10 16,5 11 17 M8 77 100 100 77 -
100 117 94 123,5 117 68,5 20,3 20,3 M12 17 10,5 31,5 74,5 89,5 G3\8 94 22 65 15 10 16,5 11 17 M8 94 115 115 94 -


We think you are in United States.
Update your location?