text.skipToContent text.skipToNavigation

P-CGZT-125

工件固定单元



型号 M N O P Q R
P-CGZT-040 Ø24 3,5 6 0 ÷ 2,5 10N M3
P-CGZT-050 Ø32,5 4,5 8 0 ÷ 3 14N M4
P-CGZT-064 Ø39,5 5 10 0 ÷ 5 21N M5
P-CGZT-080 Ø49 6 12,5 0 ÷ 5 32N M6
P-CGZT-100 Ø59 7 14 0 ÷ 5 48N M8
P-CGZT-125 Ø73 8 18 0 ÷ 6 85N M10
P-CGZT-160 Ø99 9,5 25 0 ÷ 6 185N M10


We think you are in United States.
Update your location?