text.skipToContent text.skipToNavigation
Series CGPS

Series CGPS

Single and double acting, magnetic, self-centering
Bores: Ø 10, 16, 20, 25, 32 mm
Thanks to the use of a high performing and precise force transmission system and to the double ball bearing guide, the Series CGPS grippers are able to provide high gripping forces while guaranteeing a very high repeatability and robustness (resistance to external static and dynamic loads). 

The wide range of sizes available allows you to find the best solution for any handling need. The grippers can be supplied with bushes and centering plugs (tolerance H8) which, once positioned on the body and/or on the jaws, are able to guarantee, during maintenance, a high interchangeability of the gripper and of the extensions.
Series
Accessories
  • 1(current)
  • 2
19 Products found
Gripper - CGPS-L-10
Series CGPS
Gripper - CGPS-L-10-NC
Series CGPS
Gripper - CGPS-L-10-NO
Series CGPS
Gripper - CGPS-F-16
Series CGPS
Gripper - CGPS-L-16
Series CGPS
Gripper - CGPS-L-16-NC
Series CGPS
Gripper - CGPS-L-16-NO
Series CGPS
Gripper - CGPS-F-20
Series CGPS
Gripper - CGPS-F-20-NC
Series CGPS
Gripper - CGPS-F-20-NO
Series CGPS
Gripper - CGPS-L-20
Series CGPS
Gripper - CGPS-F-25
Series CGPS
  • 1(current)
  • 2

Type of construction Self-centering parallel gripper with double ball bearing guide
Operation Single acting (NO, NC), double acting
Bores Ø 10, 16, 20, 25, 32 mm
Force transmission Lever
Air connections M3-M5 (M3 for size 10 only)
Working pressure 2 ÷ 8 bar (double acting), 4 ÷ 8 bar (single acting)
Working temperature 5°C ÷ 60°C (standard); 5°C ÷ 150°C (high temperature version)
Store temperature -10°C ÷ 80°C
Maximum use frequency 3 Hz
Repeatability 0.02 mm
Interchangeability 0.1 mm
Medium Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication.
Compatibility ROHS Directive
Certifications ATEX (II 2GD c IIC 120°C(T4)-20°C≤Ta≤80°C)
Materials PTFE, Silicone and Copper free
Suitable magnetic proximity switches Series CSD

NOTE: Pressurize the pneumatic system gradually in order to avoid uncontrolled movements

Full screen
Your configuration
Coding example
CGPS - L - 16 - NO - W EX
CGPS SERIES
L DESIGN TYPE
L = Long finger
F = Flat finger
16 BORES
10 = ø 10 mm
16 = ø 16 mm
20 = ø 20 mm
25 = ø 25 mm
32 = ø 32 mm
NO FUNCTIONING
= double acting
NO = single acting, normally open
NC = single acting, normally closed
PNEUMATIC SYMBOLS
PNZ1
PNZ3
PNZ2
W VERSION
= standard
W = high temperatures (150°C) non magnetic
EX Add EX to order the certified ATEX version
We think you are in United States.
Update your location?