Electro-pneumatically operated valves
Series MD
* = add:
- IL for the version with bistable manual override,
lever type (EV10)
- IM for the version with monostable manual
override (EV54)
- IT for the version without manual override (EV55)
- IL for the version with bistable manual override,
lever type (EV10)
- IM for the version with monostable manual
override (EV54)
- IT for the version without manual override (EV55)
Series
Accessories
Solenoid lckbl isltn vlv ser.md - MD1-V16
Conn. kit 1/4 ser. md (pair) - MD1-A-1/4
Conn. kit 1/8 ser. md (pair) - MD1-A-1/8
Conn. kit 3/8 ser. md (pair) - MD1-A-3/8
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
* NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated.
Example: MD1-V01-1/4-1/8
Example: MD1-V01-1/4-1/8
MD | 1 | V | 01 | 1/8 |
MD | SERIES | |
1 |
DIMENSION: 1 = 42 mm |
|
V | 3/2-WAY VALVE | |
01 |
DESIGN TYPE: 01 = lockable manual control 16 = electro-pneumatic control, Push & Turn manual override 16IL = electro-pneumatic control, bistable manual override, lever type |
16IM = electro-pneumatic control, monostable manual override 16IT = electro-pneumatic control without manual override 36 = pneumatic control |
1/8 |
PORTS (IN - OUT) *: = without cartridges 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 6 = tube Ø6 8 = tube Ø8 10 = tube Ø10 |
Mod. | A | B | C | D | E | F | G | I | L | M | N | O | P | R | S | T | V | W | Weight (kg) |
MD1-V16* | - | G1/8 | 42 | Ø30 | 42 | 28,5 | G1/8 | 43 | Ø4 | 9,5 | 119,4 | 26,2 | 22,7 | 51,7 | 35,1 | 34,6 | 9 | 58,2 | 0,2 |
MD1-V16*-1/8 | G1/8 | G1/8 | 42 | Ø30 | 42 | 28,5 | G1/8 | 43 | Ø4 | 9,5 | 119,4 | 26,2 | 22,7 | 51,7 | 35,1 | 34,6 | 9 | 58,2 | 0,2 |
MD1-V16*-1/4 | G1/4 | G1/8 | 42 | Ø30 | 42 | 28,5 | G1/8 | 43 | Ø4 | 9,5 | 119,4 | 26,2 | 22,7 | 51,7 | 35,1 | 34,6 | 9 | 58,2 | 0,2 |
MD1-V16*-3/8 | G3/8 | G1/8 | 42 | Ø30 | 42 | 28,5 | G1/8 | 43 | Ø4 | 9,5 | 119,4 | 26,2 | 22,7 | 51,7 | 35,1 | 34,6 | 9 | 58,2 | 0,2 |
MD1-V16*-6 | Ø6 | G1/8 | 47 | Ø30 | 42 | 28,5 | G1/8 | 43 | Ø4 | 9,5 | 119,4 | 26,2 | 22,7 | 51,7 | 35,1 | 34,6 | 9 | 58,2 | 0,2 |
MD1-V16*-8 | Ø8 | G1/8 | 62 | Ø30 | 42 | 28,5 | G1/8 | 43 | Ø4 | 9,5 | 119,4 | 26,2 | 22,7 | 51,7 | 35,1 | 34,6 | 9 | 58,2 | 0,2 |
MD1-V16*-10 | Ø10 | G1/8 | 67 | Ø30 | 42 | 28,5 | G1/8 | 43 | Ø4 | 9,5 | 119,4 | 26,2 | 22,7 | 51,7 | 35,1 | 34,6 | 9 | 58,2 | 0,2 |