text.skipToContent text.skipToNavigation

MD1-A-1/8

Full screen
Your configuration

Threaded cartridges Mod. MD1-A-...



Mod. A
MD1-A-1/8 G1/8


Threaded cartridges



Mod. A
MD1-A-1/8 G1/8
MD1-A-1/4 G1/4
MD1-A-3/8 G3/8
MD1-A-1/8TF 1/8 NPTF
MD1-A-1/4TF 1/4 NPTF
MD1-A-3/8TF 3/8 NPTF


Threaded cartridges



Mod. A
MD1-A-1/8 G1/8
MD1-A-1/4 G1/4
MD1-A-3/8 G3/8
MD1-A-1/8TF 1/8 NPTF
MD1-A-1/4TF 1/4 NPTF
MD1-A-3/8TF 3/8 NPTF


Threaded cartridges



Mod. A
MD1-A-1/8 G1/8
MD1-A-1/4 G1/4
MD1-A-3/8 G3/8
MD1-A-1/8TF 1/8 NPTF
MD1-A-1/4TF 1/4 NPTF
MD1-A-3/8TF 3/8 NPTF


Threaded cartridges Mod. MD1-A-...



Mod. A
MD1-A-1/8 G1/8
MD1-A-1/4 G1/4
MD1-A-3/8 G3/8
MD1-A-1/8TF 1/8 NPTF
MD1-A-1/4TF 1/4 NPTF
MD1-A-3/8TF 3/8 NPTF


Threaded cartridges Mod. MD1-A-...



Mod. A
MD1-A-1/8 G1/8
MD1-A-1/4 G1/4
MD1-A-3/8 G3/8
MD1-A-1/8TF 1/8 NPTF
MD1-A-1/4TF 1/4 NPTF
MD1-A-3/8TF 3/8 NPTF


Intermediate joining cartridge Mod. MD1-C



Mod. A
MD1-A-1/8 G1/8
MD1-A-1/4 G1/4
MD1-A-3/8 G3/8
MD1-A-1/8TF 1/8 NPTF
MD1-A-1/4TF 1/4 NPTF
MD1-A-3/8TF 3/8 NPTF


Threaded cartridges Mod. MD1-A-...



Mod. A
MD1-A-1/8 G1/8
MD1-A-1/4 G1/4
MD1-A-3/8 G3/8
MD1-A-1/8TF 1/8 NPTF
MD1-A-1/4TF 1/4 NPTF
MD1-A-3/8TF 3/8 NPTF


Threaded cartridges Mod. MD1-A-...



Mod. A
MD1-A-1/8 G1/8
MD1-A-1/4 G1/4
MD1-A-3/8 G3/8
MD1-A-1/8TF 1/8 NPTF
MD1-A-1/4TF 1/4 NPTF
MD1-A-3/8TF 3/8 NPTF


Threaded cartridges Mod. MD1-A-...



Mod. A
MD1-A-1/8 G1/8
MD1-A-1/4 G1/4
MD1-A-3/8 G3/8
MD1-A-1/8TF 1/8 NPTF
MD1-A-1/4TF 1/4 NPTF
MD1-A-3/8TF 3/8 NPTF


We think you are in United States.
Update your location?