Assembled FRL
Series MD
Ports with interchangeable cartridges: threaded (1/8, 1/4, 3/8) or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm
Modular assembly
Modular assembly
The Series MD offers multi-sector solutions that ensure saving in terms of installation time, space and costs.
The various functions can be connected by means of intermediate junctioning cartridges.
The regulator and the valves can be adjusted so as to have the regulation devices or the actuation in front or lower position.
There are different types of wall mounting available.
Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air.
The various functions can be connected by means of intermediate junctioning cartridges.
The regulator and the valves can be adjusted so as to have the regulation devices or the actuation in front or lower position.
There are different types of wall mounting available.
Thanks to the solution adopted for the pneumatic connection, it is possible to equip the same element with interchangeable cartridges that can either be threaded, or with an integrated super-rapid fitting, both types available in different sizes. Intermediate cartridges can be also integrated to join multiple functions or with derivation to draw air.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Conn. kit 1/4 ser. md (pair) - MD1-A-1/4
Conn. kit 1/8 ser. md (pair) - MD1-A-1/8
Conn. kit 3/8 ser. md (pair) - MD1-A-3/8
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | modular, compact |
Materials | see catalogue pages referring to the single component |
Ports | with interchangeable cartridges: 1/8, 1/4 and 3/8 threaded or integrated with super-rapid fitting for tube with Ø 6, 8 and 10 mm |
Fixing | vertical in-line; wall-mounting by means of through holes in the body or with a support bracket; panel mounting |
Operating temperature | -5°C ÷ 50°C up to 16 bar (according to the single component characteristics) |
CONFIGURATOR OF SERIES MD ASSEMBLED GROUPS
nx = the combination "(3) + (*)" can be repeated an odd (“n”) number of times
** NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated. Example: MD1-V01F000R000-3/8-8
** NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated. Example: MD1-V01F000R000-3/8-8
MD | 1 | - | V01 | F000 | R000 | L00 | V16 | - | 8 | - | LH |
MD | SERIES | ||
1 | ( 1 ) |
DIMENSION: 1 = 42 mm |
|
V01 |
( 2 ) [ * ] |
MODULE + [ * ] (to configure the modules, see the single components pages): F... = Filter FC... = Coalescing filter FCA... = Activated carbons filter R... = Pressure regulator L... = Lubricator FR... = Filter-Regulator V... = Lockable isolation valve AV... = Soft start valve B... = Take-off block The following ACCESSORIES can be added after every single module: REGULATOR, FILTER-REGULATOR AND MANIFOLD REGULATOR +A01 = M043-P04 (pressure gauge) +A02 = M043-P06 (pressure gauge) +A03 = M043-P10 (pressure gauge) +A04 = M043-P12 (pressure gauge) +A05 = SWCN-P10-P3-2 (pressure switch) +A06 = SWCN-P10-P4-2 (pressure switch) +A07 = SWCN-P10-P4-M (pressure switch) +A08 = PG010-PB-1/8 (pressure gauge) LOCKABLE ISOLATION VALVE ...V01 / V16 / V36 +A25 = 2901 1/8 (silencier) +A26 = 2921 1/8 (silencier) - recommended choice +A27 = 2931 1/8 (silencier) +A28 = 2938 1/8 (silencier) +A01 = M043-P04 (pressure gauge) +A02 = M043-P06 (pressure gauge) +A03 = M043-P10 (pressure gauge) +A04 = M043-P12 (pressure gauge) +A05 = SWCN-P10-P3-2 (pressure switch) +A06 = SWCN-P10-P4-2 (pressure switch) +A07 = SWCN-P10-P4-M (pressure switch) +A08 = PG010-PB-1/8 (pressure gauge) SOFT START VALVE AND 5-WAY TAKE-OFF BLOCK +A15 = PM11-NC (pressure switch mounted on top) +A16 = PM11-NA (pressure switch mounted on top) +A17 = PM681-1 (pressure switch mounted on top) +A18 = PM681-3 (pressure switch mounted on top) +A19 = PM11-SC + S2520 1/8-1/4 (pressure switch with fitting mounted on top) +A05 = SWCN-P10-P3-2 (front mounted pressure switch) +A06 = SWCN-P10-P4-2 (front mounted pressure switch) +A07 = SWCN-P10-P4-M (front mounted pressure switch) +A08 = PG010-PB-1/8 (front mounted pressure switch) INTERMEDIATE JOINING CARTRIDGE WITH DERIVATION (MD1-B) +A17 = PM681-1 (pressure switch mounted on top) +A18 = PM681-3 (pressure switch mounted on top) |
LOCKABLE ISOLATION VALVE...V16 +A35 = U7H (coils 12V DC) +A36 = U77 (coils 24V DC) +A37 = U79 (coils 48V DC) +A38 = U7K (coils 110V AC) +A39 = U7J (coils 230V AC) +A40 = G7H (coils 12V DC) +A41 = G77 (coils 24V DC) +A42 = G79 (coils 48V DC) +A43 = G7K (coils 110V AC) +A44 = G7J (coils 230V AC) |
F000 | ( 3 ) | see MODULE (2) + [ * ] | |
R000 | ( 3 ) | see MODULE (2) + [ * ] | |
L00 | ( 3 ) | see MODULE (2) + [ * ] | |
V16 | ( 3 ) | see MODULE (2) + [ * ] | |
8 | ( 4 ) |
PORTS (IN - OUT)**: = without cartridges 1/8 = G1/8 1/4 = G1/4 3/8 = G3/8 6 = tube Ø6 8 = tube Ø8 10 = tube Ø10 |
|
LH | ( 5 ) |
FLOW DIRECTION: = from left to right (standard) LH = from right to left |