text.skipToContent text.skipToNavigation
Series QC

Series QC

Double-acting, magnetic piston, guided
ø 20, 25, 32, 40, 50, 63 mm
These actuators, suitable for use in very limited space, are available in two versions.
QCT version: with sintered bronze bushes, suitable when the side loads applied to the cylinder are high.
QCB version: with linear ball bearings, suitable for high precision and fast cycling applications.

Both versions are equipped with fixed cushioning to prevent direct impact with the end covers. The design of the cylinder body allows the mounting of the cylinder using either top, bottom or side faces. Several “T” shaped grooves in two faces allow sensors to be fitted in a number of positions.
Out of standard strokes are available on demand only.
Series
Accessories
  • 1
  • 2(current)
  • 3
77 Products found
Series QC
Series QC
Series QC
Series QC
Series QC
Series QC
Series QC
Series QC
Series QC
Series QC
Series QC
Series QC
  • 1
  • 2(current)
  • 3
Type of construction Compact guided
QCT = sintered bronze bushes
QCB = linear ball bearings
Operation Double-acting
Materials Body = anodized AL
flange = zinc-plated steel
piston rod = rolled stainless steel AISI 303
QCT columns = rolled stainless steel 420B
QCB columns = hardened steel C50
seals = PU
Mounting Threaded and non-threaded holes in the body
Strokes min. max (see table)
Operating temperature 0°C ÷ 80°C (with dry air - 20°C)
Speed 50 ÷ 500 mm/s
Operating pressure 1 ÷ 10 bar
Fluid Clean air, non lubricated.
If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Full screen
Your configuration
Coding example
QC T 2 A 020 A 050
QC SERIES
T VERSION:
T = sintered bronze bushes
B = linear ball bearings
2 OPERATION:
2 = double-acting
PNEUMATIC SYMBOLS
CD07
A MATERIALS:
A = anodized aluminium body - rolled stainless steel AISI 303 piston rod
rolled stainless steel AISI 420B columns for QCT - hardened steel C50 columns for QCB
020 BORE:
020 = 20 mm - 025 = 25 mm - 032 = 32 mm - 040 = 40 mm - 050 = 50 mm - 063 = 63 mm
A TYPE OF DESIGN:
A = standard
050 STROKE (see the table)
We think you are in United States.
Update your location?