Cylinders with integrated guide
Series QC
Double-acting, magnetic piston, guided
ø 20, 25, 32, 40, 50, 63 mm
ø 20, 25, 32, 40, 50, 63 mm
These actuators, suitable for use in very limited space, are available in two versions.
QCT version: with sintered bronze bushes, suitable when the side loads applied to the cylinder are high.
QCB version: with linear ball bearings, suitable for high precision and fast cycling applications.
Both versions are equipped with fixed cushioning to prevent direct impact with the end covers. The design of the cylinder body allows the mounting of the cylinder using either top, bottom or side faces. Several “T” shaped grooves in two faces allow sensors to be fitted in a number of positions.
Out of standard strokes are available on demand only.
QCT version: with sintered bronze bushes, suitable when the side loads applied to the cylinder are high.
QCB version: with linear ball bearings, suitable for high precision and fast cycling applications.
Both versions are equipped with fixed cushioning to prevent direct impact with the end covers. The design of the cylinder body allows the mounting of the cylinder using either top, bottom or side faces. Several “T” shaped grooves in two faces allow sensors to be fitted in a number of positions.
Out of standard strokes are available on demand only.
Series
Accessories
Compact guide cylinder qc - QCB2A050A100
Compact guide cylinder qc - QCB2A050A200
Compact guide cylinder qc - QCB2A063A050
Compact guide cylinder qc - QCB2A063A075
Compact guide cylinder qc - QCB2A063A100
Compact guide cyl. ser. qc - QCT2A020A020
Compact guide cyl. ser. qc - QCT2A020A030
Compact guide cyl. ser. qc - QCT2A020A040
Compact guide cyl. ser. qc - QCT2A020A050
Compact guide cyl. ser. qc - QCT2A020A075
Compact guide cyl. ser. qc - QCT2A020A100
Compact guide cyl. ser. qc - QCT2A020A125
there are no salable codes online
Look in the "Accessory" tab for the Configurator
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
Type of construction | Compact guided QCT = sintered bronze bushes QCB = linear ball bearings |
Operation | Double-acting |
Materials | Body = anodized AL flange = zinc-plated steel piston rod = rolled stainless steel AISI 303 QCT columns = rolled stainless steel 420B QCB columns = hardened steel C50 seals = PU |
Mounting | Threaded and non-threaded holes in the body |
Strokes min. max | (see table) |
Operating temperature | 0°C ÷ 80°C (with dry air - 20°C) |
Speed | 50 ÷ 500 mm/s |
Operating pressure | 1 ÷ 10 bar |
Fluid | Clean air, non lubricated. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
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
QC | T | 2 | A | 020 | A | 050 |
QC | SERIES | |
T |
VERSION: T = sintered bronze bushes B = linear ball bearings |
|
2 |
OPERATION: 2 = double-acting |
PNEUMATIC SYMBOLS CD07 |
A |
MATERIALS: A = anodized aluminium body - rolled stainless steel AISI 303 piston rod rolled stainless steel AISI 420B columns for QCT - hardened steel C50 columns for QCB |
|
020 |
BORE: 020 = 20 mm - 025 = 25 mm - 032 = 32 mm - 040 = 40 mm - 050 = 50 mm - 063 = 63 mm |
|
A |
TYPE OF DESIGN: A = standard |
|
050 | STROKE (see the table) |
1-4/4 results