text.skipToContent text.skipToNavigation
Mod. G7545

Mod. G7545

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. G7545



Mod. A B G L M N S T T1 T2 Weight (g)
G7545 6-4 6 4 11,4 56 9,6 26,7 4 32,5 11,6 7,5 12
G7545 8-4 8 4 13,7 66 11,5 27 4 38,2 13,7 8 16
G7545 8-6 8 6 13,7 66 11,5 27 4 38,2 13,7 9 18


We think you are in United States.
Update your location?