text.skipToContent text.skipToNavigation

14N1M16B10

Operation   Single-acting
Name of Series   14
Stroke   10
Version   Non-magnetic
Connection Type   Thread M5
Bore   16
Type of design   Threaded piston rod
Full screen
Your configuration

Compact minicylinders with threaded piston rod Mod. 14N1M



Mod. Ø Stroke A B C D E F SW1 SW2 I L M N O
14N1M16B10 16 10 M22x1,5 6 M5 55,5 41,5 14 20 27 5 M5x0,8 12 5 6


We think you are in United States.
Update your location?