text.skipToContent text.skipToNavigation

69-063/090-F

Name of Series   69
Pinion   Female
Rotation angle   90
Seal material   NBR
Bore   63
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Series 69 cylinders - female pinion



Ø A B * C D E F H J M N P Q R S T U V W Z
32 249 30 47 33 50 46 5 18 25 50 G1/8 32,5 71,5 25 46,5 M6 10 16,3 14 219
40 295 35 56,5 40 60 55 5 22 25 60 G1/4 38 82 30 54,5 M6 10 16,3 14 263
50 316 40 63 50 70 64,5 6 25 30 65 G1/4 46,5 94 32,5 60,5 M8 13 21,8 19 282
63 357 45 74,5 60 75 75 6 35 30 75 G3/8 56,5 110 37 70,8 M8 13 21,8 19 325
80 443 45 99 80 99 93 8 50 45 99 G3/8 72 142 50 93,5 M10 16 27,3 24 404
100 472 55 107 80 115 110 8 60 50 115 G1/2 89 156,5 54 99 M10 16 31,3 28 434
125 549 60 132 90 125 135 8 70 60 140 G1/2 110 188 60 118 M12 16 31,3 28 505
* increase in "A" and "Z" for each 90° of rotation

We think you are in United States.
Update your location?