text.skipToContent text.skipToNavigation

B-8-10

Full screen
Your configuration

Foot mount Mod. B

+ = add the stroke



Mod. Ø ØAB XS XA SA + AO AU C RX TR US NH
B-8-10 8-10 4,5 24 72,5 67 4,5 10,5 2,5 10 25 35 16


Foot mount Mod. B

+ = add the stroke



Mod. Ø ØAB XS XA SA + AO AU C RX TR US NH
B-8-10 8-10 4,5 24 72,5 67 4,5 10,5 2,5 10 25 35 16
B-12-16 12 5,5 32 82,5 76 6 13 3 13 32 42 20
B-12-16 16 5,5 32 91 82 6 13 3 13 32 42 20
B-20-25 20 6,6 36 108 100 8 16 4 20 40 54 25
B-20-25 25 6,6 40 113,5 101,5 8 16 4 20 40 54 25
B-24-32 32 7 40 113 101 7 16 4 20,5 58 66 28


We think you are in United States.
Update your location?