text.skipToContent text.skipToNavigation

S-32

Full screen
Your configuration

Clevis pin Mod. S



Mod. Ø D L L1 L2 L3
S-32 32 10 52 46 1,1 3


Clevis pin Mod. S



Mod. Ø d L L1 L2 L3
S-160-200 160-200 30 180,5 172 1,6 4,25
S-250 250 40 210 202 1,85 4,5
S-320 320 45 236 222 1,85 7


Clevis pin Mod. S



Mod. Ø d L L1 L2 L3
S-32 32 10 52 46 1,1 3
S-40 40 12 59 53 1,1 3
S-50 50 12 67 61 1,1 3
S-63 63 16 77 71 1,1 3
S-80 80 16 97 91 1,1 3
S-100 100 20 121 111 1,3 5
S-125 125 25 140,5 132 1,3 4,25


Clevis pin Mod. S



Mod. Ø d L L1 L2 L3
S-32 32 10 52 46 1,1 3
S-40 40 12 59 53 1,1 3
S-50 50 12 67 61 1,1 3
S-63 63 16 77 71 1,1 3
S-80 80 16 97 91 1,1 3
S-100 100 20 121 111 1,3 5
S-125 125 25 140,5 132 1,3 4,25


Clevis pin Mod. S



Mod. Ø d L L1 L2 L3
S-50 50 12 67 61 1,1 3
S-63 63 16 77 71 1,1 3
S-80 80 16 97 91 1,1 3
S-100 100 20 121 111 1,3 5
S-125 125 25 140,5 132 1,3 4,25


Clevis pin Mod. S



Mod. Ø ØD L L1 L2 L3
S-32 32 10 52 46 1,1 3
S-40 40 12 59 53 1,1 3
S-50 50 12 67 61 1,1 3
S-63 63 16 77 71 1,1 3
S-80 80 16 97 91 1,1 3
S-100 100 20 121 111 1,3 5
S-125 125 25 140,5 132 1,3 4,25


Clevis pin Mod. S



Mod. Ø ØD L L1 L2 L3
S-32 32 10 52 46 1,1 3
S-40 40 12 59 53 1,1 3
S-50 50 12 67 61 1,1 3
S-63 63 16 77 71 1,1 3
S-80 80 16 97 91 1,1 3
S-100 100 20 121 111 1,3 5
S-125 125 25 140,5 132 1,3 4,25


Clevis pin Mod. S



Mod. Ø d L L1 L2 L3
S-32 32 10 52 46 1,1 3
S-40 40 12 59 53 1,1 3
S-50 50 12 67 61 1,1 3
S-63 63 16 77 71 1,1 3
S-80 80 16 97 91 1,1 3
S-100 100 20 121 111 1,3 5
S-125 125 25 140,5 132 1,3 4,25


Clevis pin Mod. S



Mod. Size ØD L L1 L2 L3
S-32 32 10 52 46 1,1 3
S-40 40 12 59 53 1,1 3
S-50 50 12 67 61 1,1 3
S-63 63 16 77 71 1,1 3
S-80 80 16 97 91 1,1 3
S-100 100 20 121 111 1,3 5


Clevis pin Mod. S



Mod. Ø d L L1 L2 L3
S-160-200 160-200 30 180,5 172 1,6 4,25


Clevis pin Mod. S



Mod. Ø ØD L L1 L2 L3
S-32 32 10 52 46 1,1 3


Clevis pin Mod. S



Mod. Ø Ød L L1 L2 L3
S-32 32 10 53 46 1.1 3
S-40 40 12 60 53 1.1 3
S-50 50 12 68 61 1.1 3
S-63 63 16 78 71 1.1 3


We think you are in United States.
Update your location?