text.skipToContent text.skipToNavigation

B-QP-50

Full screen
Your configuration

Feet bracket Mod. B

+ = add the stroke



Mod. Ø C SA + XA + SB + XB + TR G AB AH AO
B-QP-50 50 4 71,6 63,1 20,8 37,7 79 95 9 39 10,3


Feet bracket Mod. B

Material:
zinc-plated steel

Supplied with:
2x feet
4x screws

+ = add the stroke



Mod. Ø C SA + XA + SB + XB + TR G AB AH AO
B-QP-32 32 3 61,9 55,2 23,1 35,8 57 71 6,6 30 8,8
B-QP-40 40 3 64,8 59,1 26 39,7 64 78 6,6 33 8,8
B-QP-50 50 4 71,6 63,1 20,8 37,7 79 95 9 39 10,3
B-QP-63 63 4 81,9 70,2 25,1 41,8 95 113 11 46 13,8
B-QP-80 80 6 96,5 83 30,5 49 118 140 13 59 10,5
B-QP-100 100 6 114,5 97,5 22,5 51,5 137 162 13 71 17


We think you are in United States.
Update your location?