text.skipToContent text.skipToNavigation

MX3-3/4-L00

Name of Series   MX
Design   Atomized oil
Lubricator   LUBRICATOR
Size   G3/4 - G1
Ports   G3/4
Flow direction   From left to right (standard)
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

Lubricators

LU0 = lubricator



Mod. A C D G I M N O P R S T Weight (kg)
MX3-3/4-L00 G3/4 89,5 18,5 61,5 76 100 243 123 21 99 178 44,5 0,8


We think you are in United States.
Update your location?