text.skipToContent text.skipToNavigation
Series 50

Series 50

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
50 M 2 P 50 A 0500
50 SERIES
M VERSION
M = standard magnetic
2 OPERATION
2 = double-acting cushioned
PNEUMATIC SYMBOL
CDSS (see the following pages)
P MATERIALS
P = anodized AL profile tube - PU and NBR seals - standard carriage
U = anodized AL profile tube - PU and NBR seals - flanged carriage
50 BORE
16 = 16 mm
25 = 25 mm
32 = 32 mm
40 = 40 mm
50 = 50 mm
63 = 63 mm
80 = 80 mm
A TYPE OF MOUNTING
A = standard
0500 STROKE (see table)

Cylinders with flanged carriage Mod. 50M2U

CDSS



Ø B1 B2 B3 B4 B5 B6 B7
16 36 4 4,5 25 40 76 50
25 51 5 5,5 35 50 120 70
32 66 6 7 40 50 160 90
40 66 6 7 45 60 150 80
50 74 6 7 45 60 180 100
63 89 7 9 60 80 220 130
80 108 8 11 75 100 280 180


We think you are in United States.
Update your location?