text.skipToContent text.skipToNavigation
VPCF-0100 to 0300

VPCF-0100 to 0300

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
VP C F - 0100 E - M5 M
VP SERIES
VP = suction pad
C SHAPE
C = round
F VERSION
F = flat
0100 DIAMETERS
0100 = 10,0 mm
0150 = 15,0 mm
0200 = 20,0 mm
0250 = 25,0 mm
0300 = 30,0 mm
0400 = 40,0 mm
0500 = 50,0 mm
0600 = 60,0 mm
E MATERIALS
E = Elastodur
M5 THREAD SIZE
M5 = M5
1/8 = G1/8
1/4 = G1/4
M THREAD
M = male
F = female

Suction pad VPCF-0100 to 0300 - female thread



Mod. dn Ds D1 G1 H LG1 SW1 Z Suction pad Nipple
VPCF-0100E-M5F 3,1 10,5 12,0 M5 F 19 5,5 8 1,0 VPCF-0100E NPS-B-M5-F
VPCF-0150E-1/8F 4,1 16,4 18,5 G1/8 F 24 8,0 14 1,5 VPCF-0150E NPS-G-1/8-F
VPCF-0200E-1/8F 4,1 21,4 23,3 G1/8 F 25 8,0 14 2,0 VPCF-0200E NPS-G-1/8-F
VPCF-0250E-1/8F 4,1 26,4 28,0 G1/8 F 25 8,0 14 2,0 VPCF-0250E NPS-G-1/8-F
VPCF-0300E-1/8F 4,1 31,4 33,6 G1/8 F 26 8,0 14 2,5 VPCF-0300E NPS-G-1/8-F

Tolerances for elastomer parts according to DIN ISO 3302-1 E3
We think you are in United States.
Update your location?