text.skipToContent text.skipToNavigation
Series 3 and 4

Series 3 and 4

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
3 3 8 - D15 - 9A5
3 SERIES
3
4
3 FUNCTION
3 = 3/2-way NC
4 = 3/2-way NO
5 = 5/2-way
8 PORTS:
8 = G1/8
4 = G1/4
D15 ACTUATION
D15 = pressure drop/spring
015 = pressure/spring
011 = pressure/pressure
9A5 DEVICES
9A5 = lever sensor, spring return
194 = plunger sensor, spring return
294 = plunger sensor, bistable

195 = lever/roller, spring return
295 = lever/roller, bistable

Valve Mod. 454-011-295

(A) = total stroke
(B) = pre-stroke
(C) = useful stroke



Mod. Operating pressure (bar) Flow rate (Nl/min) Actuating force at 6 bar (N)
454-011-295 2 ÷ 8 1250 4


We think you are in United States.
Update your location?