text.skipToContent text.skipToNavigation

Series 3 Plug-In

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Coding example - Fieldbus version
3 S 8 - 01 - 2AQRS - BDACAC - 2BC3MU2BMXU2B2M - G77
3 SERIES
S CONNECTION
S = Fieldbus
8 SIZE
8 = 1/8
01 PROTOCOL
01 = PROFIBUS-DP
02 = DeviceNet
03 = CANopen
04 = EtherNet/IP
05 = EtherCAT
06 = PROFINET
99 = Expansion Module
2AQRS INPUT / OUTPUT MODULES
0 = no module
A = 8 digital inputs M8
B = 4 digital inputs M8
C = 2 analog inputs 4-20 mA
D = 2 analog inputs 0-10 V
E = 1 analog input 4-20 mA + 1 input 0-10 V
Q = 4 M12 duo digital outputs
R = 2 analog outputs 4-20 mA
T = 2 analog outputs 0-10 V
U = 1 analog output 4-20 mA + 1 output 0-10 V
V = 1 analog output 4-20 mA + 1 input 0-10 V
Z = 1 analog output 4-20 mA + 1 input 4-20 mA
K = 1 analog output 0-10 V + 1 input 0-10 V
Y = 1 analog output 0-10 V + 1 input 4-20 mA
S = Initial subnet module
BDACAC CONFIGURATION OF SUBBASE
A = 2 positions with bistable board
B = 3 positions with bistable board
C = 2 positions with monostable board
D = 3 positions with monostable board
2BC3MU2BMXU2B2M VALVE FUNCTION
E = empty position

M = 5/2 Monostable, internal servo-pilot supply
B = 5/2 Bistable, internal servo-pilot supply
C = 2 x 3/2 NC, internal servo-pilot supply
A = 2 x 3/2 NO, internal servo-pilot supply
G = 1 x 3/2 NC + 1 x 3/2 NO, internal servo-pilot supply
H = 5/3 Closed Centres, internal servo-pilot supply
K = 5/3 Exhaust Centres, internal servo-pilot supply
N = 5/3 Pressure Centres, internal servo-pilot supply

D = 5/2 Monostable, external servo-pilot supply
Y = 5/2 Bistable, external servo-pilot supply
Q = 2 x 3/2 NC, external servo-pilot supply
R = 2 x 3/2 NO, external servo-pilot supply
S = 1 x 3/2 NC + 1 x 3/2 NO, external servo-pilot supply
V = 5/3 Closed Centres, external servo-pilot supply
Z = 5/3 Exhaust Centres, external servo-pilot supply
W = 5/3 Pressure Centres, external servo-pilot supply

L = plate with closed free position
X = supply plate and supplementary exhausts

T = diaphragm on channels 1, 3, 5
U = diaphragm in supply 1
J = diaphragm exhausts 3 and 5
G77 SOLENOID MATERIAL
G = PA
U = PET

FIELDBUS version with CPU Module

1. Letters and numbers refer to the details which are reported in the Coding example
2. N = number of valve positions


FIELDBUS version with Expansion module

1. Letters and numbers refer to the details which are reported in the Coding example
2. N = number of valve positions


We think you are in United States.
Update your location?