型号 | 公称直径 ø | E | TG | ØN | XD + | ØCD | L | FL | I | M | Z° (max) | Torque force |
C+L+S | 32 | 47 | 32,5 | 6,5 | 142 | 10 | 12,5 | 22 | 9,5 | 22 | 30 | 5 Nm |
C+L+S | 40 | 52 | 38 | 6,5 | 160 | 12 | 16 | 25 | 9 | 25 | 40 | 5 Nm |
C+L+S | 50 | 64 | 46,5 | 9 | 170 | 12 | 16 | 27 | 11 | 27 | 25 | 10 Nm |
C+L+S | 63 | 74 | 56,5 | 9 | 190 | 16 | 21 | 32 | 11 | 32 | 36 | 10 Nm |
C+L+S | 80 | 94 | 72 | 11 | 210 | 16 | 22 | 36 | 14 | 36 | 34 | 15 Nm |
C+L+S | 100 | 114 | 89 | 11 | 230 | 20 | 27 | 41 | 14 | 41 | 38 | 15 Nm |
C+L+S | 125 | 140 | 110 | 13 | 275 | 25 | 30 | 50 | 20 | 50 | 30 | 20 Nm |
型号 | 公称直径 ø | E | TG | ØN | XD + | ØCD | L | FL | I | M | Z° (max) | Torque force |
C+L+S | 32 | 47 | 32,5 | 6,5 | 142 | 10 | 12,5 | 22 | 9,5 | 22 | 30 | 5 Nm |
C+L+S | 40 | 52 | 38 | 6,5 | 160 | 12 | 16 | 25 | 9 | 25 | 40 | 5 Nm |
C+L+S | 50 | 64 | 46,5 | 9 | 170 | 12 | 16 | 27 | 11 | 27 | 25 | 10 Nm |
C+L+S | 63 | 74 | 56,5 | 9 | 190 | 16 | 21 | 32 | 11 | 32 | 36 | 10 Nm |
C+L+S | 80 | 94 | 72 | 11 | 210 | 16 | 22 | 36 | 14 | 36 | 34 | 15 Nm |
C+L+S | 100 | 114 | 89 | 11 | 230 | 20 | 27 | 41 | 14 | 41 | 38 | 15 Nm |
C+L+S | 125 | 140 | 110 | 13 | 275 | 25 | 30 | 50 | 20 | 50 | 30 | 20 Nm |
型号 | 公称直径 ø | E | TG | ØN | XD + | ØCD | L | FL | I | M | Z° (max) | Torque force |
C+L+S | 32 | 47 | 32,5 | 6,5 | 142 | 10 | 12,5 | 22 | 9,5 | 22 | 30 | 5 Nm |
C+L+S | 40 | 52 | 38 | 6,5 | 160 | 12 | 16 | 25 | 9 | 25 | 40 | 5 Nm |
C+L+S | 50 | 64 | 46,5 | 9 | 170 | 12 | 16 | 27 | 11 | 27 | 25 | 10 Nm |
C+L+S | 63 | 74 | 56,5 | 9 | 190 | 16 | 21 | 32 | 11 | 32 | 36 | 10 Nm |
C+L+S | 80 | 94 | 72 | 11 | 210 | 16 | 22 | 36 | 14 | 36 | 34 | 15 Nm |
C+L+S | 100 | 114 | 89 | 11 | 230 | 20 | 27 | 41 | 14 | 41 | 38 | 15 Nm |
C+L+S | 125 | 140 | 110 | 13 | 275 | 25 | 30 | 50 | 20 | 50 | 30 | 20 Nm |
型号 | 公称直径 ø | ØCD | L | FL | XD + | TG | E | I | M | ØN | Torque force |
C+L+S | 50 | 12 | 16 | 27 | 170 | 46,5 | 64 | 11 | 27 | 9 | 13 Nm |
C+L+S | 63 | 16 | 21 | 32 | 190 | 56,5 | 74 | 11 | 32 | 9 | 13 Nm |
C+L+S | 80 | 16 | 22 | 36 | 210 | 72 | 94 | 14 | 36 | 11 | 19 Nm |
C+L+S | 100 | 20 | 27 | 41 | 230 | 89 | 114 | 14 | 41 | 11 | 22 Nm |
C+L+S | 125 | 25 | 30 | 50 | 275 | 110 | 140 | 20 | 50 | 13 | 26 Nm |
型号 | 公称直径 ø | ØCD | E | L | FL | M | M1 | TG | XD + | Z° (max) |
C+L+S | 32 | 10 | 47 | 12,5 | 22 | M6 | 10,5 | 32,5 | 73 | 30 |
C+L+S | 40 | 12 | 52 | 16 | 25 | M6 | 10,5 | 38 | 77 | 40 |
C+L+S | 50 | 12 | 64 | 16 | 27 | M8 | 11,5 | 46,5 | 80 | 25 |
C+L+S | 63 | 16 | 74 | 21 | 32 | M8 | 13,5 | 56,5 | 89 | 36 |
C+L+S | 80 | 16 | 93 | 22 | 36 | M10 | 15 | 72 | 99,5 | 34 |
C+L+S | 100 | 20 | 114 | 27 | 41 | M10 | 15 | 89 | 117,5 | 38 |
C+L+S | 125 | 30 | 140 | 30 | 50 | M12 | 15 | 110 | 142 | 30 |
型号 | 公称直径 ø | ØCD | E | L | FL | M | M1 | TG | XD + | Z° (max) |
C+L+S | 32 | 10 | 47 | 12,5 | 22 | M6 | 10,5 | 32,5 | 73 | 30 |
C+L+S | 40 | 12 | 52 | 16 | 25 | M6 | 10,5 | 38 | 77 | 40 |
C+L+S | 50 | 12 | 64 | 16 | 27 | M8 | 11,5 | 46,5 | 80 | 25 |
C+L+S | 63 | 16 | 74 | 21 | 32 | M8 | 13,5 | 56,5 | 89 | 36 |
C+L+S | 80 | 16 | 93 | 22 | 36 | M10 | 15 | 72 | 99,5 | 34 |
C+L+S | 100 | 20 | 114 | 27 | 41 | M10 | 15 | 89 | 117,5 | 38 |
C+L+S | 125 | 30 | 140 | 30 | 50 | M12 | 15 | 110 | 142 | 30 |
型号 | 规格 | E | TG | ØN | XD + | ØCD | L | FL | I | M | Z° (max) |
C+L+S | 32 | 46 | 32,5 | 6,5 | 212 | 10 | 13 | 22 | 13 | 22 | 30 |
C+L+S | 40 | 52 | 38 | 6,5 | 246 | 12 | 16 | 25 | 16 | 25 | 40 |
C+L+S | 50 | 64 | 46,5 | 9 | 286 | 12 | 16 | 27 | 16 | 27 | 25 |
C+L+S | 63 | 74 | 56,5 | 9 | 324,5 | 16 | 21 | 32 | 21 | 32 | 36 |
C+L+S | 80 | 93 | 72 | 11 | 373 | 16 | 22 | 36 | 22 | 36 | 34 |
C+L+S | 100 | 112 | 89 | 11 | 401 | 20 | 27 | 41 | 27 | 41 | 38 |
Accessory combination Mod. C+L+S
*On end cap with end lock function, use Mod. K screws (according to DIN 7984)
型号 | 公称直径 ø | E | TG | ØN | XD + | ØCD | L | FL | I | M | Z° (max) | Screws for END LOCK* end-cap | Torque force |
C+L+S | 32 | 47 | 32,5 | 10 | 142 | 10 | 12,5 | 22 | 9,5 | 22 | 30 | M6x25 | 5 Nm |
C+L+S | 40 | 52 | 38 | 12 | 160 | 12 | 16 | 25 | 9 | 25 | 40 | M6x30 | 5 Nm |
C+L+S | 50 | 64 | 46,5 | 12 | 170 | 12 | 16 | 27 | 11 | 27 | 25 | M8x25 | 10 Nm |
C+L+S | 63 | 74 | 56,5 | 16 | 190 | 16 | 21 | 32 | 11 | 32 | 36 | M8x25 | 10 Nm |
C+L+S | 80 | 94 | 72 | 16 | 210 | 16 | 22 | 36 | 14 | 36 | 34 | M10x30 | 15 Nm |
C+L+S | 100 | 114 | 89 | 20 | 230 | 20 | 27 | 41 | 14 | 41 | 38 | M10x35 | 15 Nm |
C+L+S | 125 | 140 | 110 | 25 | 275 | 25 | 30 | 50 | 20 | 50 | 30 | - | 20 Nm |